Reliable Performance in a Compact Design
Parker FT-IR Purge Gas Generators are specifically designed for use with FT-IR Spectrometers to provide a purified purge gas and air-bearing gas from compressed air. The generators supply carbon dioxide-free air at less than -100°F (-73°C) dew point with no suspended impurities larger than 0.01 micron. The generators are also ideally suited for use with CO2 Analyzers and supplying other laboratory instruments.
Features and Benefits
Decrease FT-IR sample run-time and maximizes up-time.
Safe - operates at low pressure.
Cost effective - payback typically less than one year.
Compact - free up valuable laboratory floor space.
Improve signal-to-noise ratio even on non-purge applications.