The FID-1000NA and FID-2500NA Gas Stations provide hydrogen gas and zero air for Flame Ionization Detectors (FID) on Gas Chromatographs (GC). The FID Generator produces up to 250 cc/min of 99.9995% pure hydrogen with pressures up to 60 psig and up to 2500 cc/min of zero air.