Industrial factory indoors and machinery. Robotic factory line for processing and bottling of soda and orange juice bottles. Selective focus. Short depth of field.

Designed specifically for NMR instrumentation, this ultra-dry air generator is entirely automatic and virtually maintenance-free. Installed in thousands of locations, it is ideal for injecting, spinning, and lifting operations and is recommended by major NMR instrument manufacturers.

Find your local Lab Gas Generator specialist.

UDA-300 Ultra Dry Air Generator

Automatic Ultra-Dry Compressed Air

The Parker Ultra Dry Air Generator provides ultra-dry, purified compressed air at -100°F (-73°C) dewpoint to analytical instruments. Each system is delivered ready for easy installation and includes a high-efficiency prefiltration system, automatic drains, a 0.01 micron final filter, moisture indicator, and pretested controls. Installation consists of simply connecting a standard compressed air supply to the dryer inlet port and connecting the dryer outlet port to your instrument.

Parker Image



Model UDA-300 Compressed Air Dryer provides ultra-dry, purified compressed air to analytical instruments. Designed specifically for NMR instrumentation, the generator is completely automatic and virtually maintenance-free. It is ideal for injecting, spinning, and lifting operations. Major NMR instrument manufacturers recommend it, and it is currently installed in several thousand locations. Read more to learn about the benefits and features of Ultra Dry Air Generators.
 
 

                    Features and Benefits

Decrease FT-IR sample run-time and maximize up-time

Safe - operates at low pressure

Cost-effective - payback typically less than one year

Compact - free up valuable laboratory floor space

Improve signal-to-noise ratio even on non-purge applications