Winemaking Nitrogen Generator, Chosen By Napa Valley's Finest Winemakers - Industrial Gas Filtration & Generation Division | Parker US
Industrial factory indoors and machinery. Robotic factory line for processing and bottling of soda and orange juice bottles. Selective focus. Short depth of field.

Generating your nitrogen eliminates the hassles of supplied cylinders, dewars, or bulk nitrogen. A nitrogen generator dispels any concerns about lines icing up, running low, or running out of nitrogen.

Find your local specialist for nitrogen generation equipment.

WineMaker Series

Dual-bed Nitrogen Gas Generators

We offer a range of technically advanced, energy-efficient, and reliable solutions for the wine-making industry. The WineMaker Series is a range of full-featured industrial PSA nitrogen generators that provide up to 99.99% nitrogen at dewpoints down to -58°F (-50°C). Since its inception, Parker WineMaker generators have become a staple for wine production in North America and are installed in hundreds of wineries from coast to coast.

Parker Image

Advanced PLC Controls

Allen Bradley® PLC Controls
• Equipped on all DB generators
• Industry-leading controls manufacturer
• Tailored for ease of operation

Allen Bradley® LCD
• Easy-to-use tactile keypad
• 8 lines of text display

Communications
• Modbus TCP via Ethernet port, available as standard, allows for condition monitoring of all pertinent operational data
• Optional: 4-20mA for O2 purity

 

Main Screen Displays
• Operational status
• Oxygen content
• Nitrogen flow rate
• Nitrogen buffer tank pressure

Alarms
• High O2 content warning & shutdown
• O2 sensor fault
• Flow sensor fault
• Pressure sensor fault
• Maintenance reminder

Find more information here.

DB Controls