Membrane Nitrogen Gas Generators
A range of comprehensive industrial membrane nitrogen generators that produce up to 99% pure, commercially sterile nitrogen from a standard compressed air supply at dewpoints down to -58°F (-50°C). Ideal for low-purity applications where 1% to 5% remaining oxygen content is permissible. Such as:
Membrane modules for producing nitrogen gas at pressures up to 13 barg from a standard compressed air supply. HiFluxx provides nitrogen gas of 95% to 99,5% equivalent nitrogen purity.
Nitrogen is used as a clean, dry, inert gas primarily for removing oxygen from products and/or processes. Parker modules can be built into a custom-made nitrogen generator or can be integrated with your (production) process to provide an on-demand, continuous source of nitrogen gas. This nitrogen gas can be used in a wide range of industries including food, beverage, pharmaceutical, laboratory, chemical, heat treatment, electronics, transportation, oil & gas, mining, and marine.
SmartFluxx design optimizes highest nitrogen capacity and lowest feed-air consumption, keeping the modules the smallest available on the market. Smartfluxx provides nitrogen gas of 90% to 99.5% equivalent nitrogen purity.
Parker Hollow-fiber membrane modules produce nitrogen gas from compressed air to offer a cost effective, reliable, and safe solution to on-site nitrogen gas generation.
More nitrogen per fiber is produced from Parker hollow fiber membranes that any other in the world, together the lowest module pressure drops, meaning fewer membranes are needed per nitrogen system. Gas is generated via low a low pressure standard industrial compressor results in operational energy savings.
The correct purity is available instantly as there is no need to heat-up the membrane to open the polymer structure, consequently further reducing the energy consumption, resulting in reduced CO2 emissions.
SmartFluxx offers flexible mounting solutions offer a small system footprint. With no serviceable parts, Smart flux operates maintenance free.