For Large Flow Applications
Together with substantially lower servicing costs, reduced downtime and a longer working life, it adds up to the most cost-efficient nitrogen supply available. Users can expect payback within 12 to 24 months, depending on agreed gas delivery terms and consumption.
Generate high nitrogen flow rates with purities of 95 to 99.999% (5% to 10 ppm remaining oxygen).
A single CNS Series container can provide up to 19,000 scfh @ 99.5% purity. Higher flows can be achieved at lower purities, higher inlet air pressures and/or a dual container system. Consult Parker for details.
CNS Series generators utilize an Allen Bradley™ programmable logics controller (PLC) paired with a full-color touchscreen for operator input. This advanced control system has been tailored to enhance user friendliness while offering a wide range of control and monitoring features that aid in hassle-free maintenance, improve performance, and increase reliability of your nitrogen generation system.
CNS Series generators come equipped with Parker’s Advanced Energy Efficiency Control System (AEECS) which monitors key operating parameters of the system and will extend the time cycle to delay changeover and/or shutdown individual modular nitrogen generator banks within the container during times of low demand, while ensuring oxygen content within the generated nitrogen gas remains to specification. Reducing the air consumption peak flows (changeovers) per hour will reduce the overall average air consumption and hence energy.