Cabinet Style PSA Nitrogen Generators-Dual Bed And Mono Bed - Industrial Gas Filtration & Generation Division | Parker US
Industrial factory indoors and machinery. Robotic factory line for processing and bottling of soda and orange juice bottles. Selective focus. Short depth of field.

Our PSA Nitrogen Generators produce up to 99.999% nitrogen (10 ppm remaining oxygen content) at dewpoints to -58°F (-50°C) from nearly any compressed air supply. Our generators are designed to continually transform standard compressed air into nitrogen at safe, regulated pressures without operator attention.

Find your local specialist to learn more about nitrogen generators.

MB Series

Mono-bed Nitrogen Gas Generators

This range of industrial PSA nitrogen generators utilizes a single bed of carbon molecular sieve to produce up to 99.99% pure, compressed nitrogen from a standard compressed air supply at dewpoints down to -58°F (-50°C).
This unique design is tailored to applications that require medium to high nitrogen purity at lower flow rates. 

  • Reliable performance
  • Comprehensive design
  • Cost savings
  • Long system lifetime
  • Safe and reliable

It is ideal for medium to high nitrogen purity applications where 1% to 100 ppm remaining oxygen content is permissible, such as food and beverage packaging, blanketing, beer dispensing, oil sparging, brazing, and injection molding.

Parker Image

DB Series

Dual-bed Nitrogen Gas Generators

Dual-bed PSA nitrogen generators utilize two carbon molecular sieve beds to produce up to 99.999% pure, compressed nitrogen from a standard compressed air supply at dewpoints down to -58°F (-50°C). These full-featured generators are the ideal choice for applications that require medium to high nitrogen purities at medium flow rates. 

  • Wide range of nitrogen purities
  • High flow capacity
  • Portable and expandable
  • Integrated filtration
  • Standard instrumentation

It is ideal for medium to high-purity nitrogen applications where 1% to 10 ppm remaining oxygen content is permissible, such as heat treatment, pharmaceutical, food and beverage, blanketing, laser cutting, and electronics manufacturing.

DB