Finite Filters - Industrial Gas Filtration & Generation Division | Parker US

Site Menu:

    Industrial factory indoors and machinery. Robotic factory line for processing and bottling of soda and orange juice bottles. Selective focus. Short depth of field.

    Filtering compressed air is essential for ensuring the quality and reliability of systems and products. By removing contaminants such as dust, moisture, and oil, Parker's Finite filters help prevent equipment damage, reduce maintenance costs, and improve the efficiency of tools and processes. Clean compressed air enhances product quality and operational safety, making filtration an important consideration in many industrial applications.

    Find your local specialist to learn about Parker's filtration solutions.

    Range of Products

    The range of Parker Finite's product families provide support for complex systems - choose from available port sizes, port types, and pressure capabilities. 

    Carbonated Beverage Bottling

    Learn More About Finite's CNG Capabilities

    Compressed Natural Gas, or CNG, is a leading alternative to traditional fuel for the automotive industry. CNG is used in passenger vehicles, pickup trucks, in transit and on school buses. It can be less expensive than gasoline, and is more environmentally friendly, reducing the amount of carbon monoxide, carbon dioxide and hydrocarbon vehicle exhaust emissions.

    Parker Image

    Featured Literature

    A Guide to CNG Filtration

    Parker Finite filters can handle the constant feed pressure that the fuel system requires (typically between 200 and 500 PSI). Water separators to remove bulk or condensed water and oil can be installed as a series with different grades of coalescing media.

    Carbonated Beverage Bottling