Balston Sterile Air Filters Remove 99.99% At 0.01 Microns - Industrial Gas Filtration & Generation Division | Parker US
Industrial factory indoors and machinery. Robotic factory line for processing and bottling of soda and orange juice bottles. Selective focus. Short depth of field.

The food processing and packaging industry utilizes compressed air extensively throughout their facilities. In addition to packaging, compressed air is also used to push and propel products, and cut and mix products. Although most compressed air systems have some form of filtration, the filtration is not nearly adequate, particularly where bacteria and mold are concerned. Safeguard your food product from bacterial contamination with a Balston Sterile Air Filtration System.

Find your local Balston Filters Specialist.

Ensure Your Food Plant Compressed Air is in Compliance with SQF, BRC or FSSC2200 Codes

Point-of-use filtration is the best line of defense against microbial contamination of food in a compressed air system, as recommended in the 8th Edition of the SQF code, published November 2017 (SQF module 11.5.5.1):

 

“The recommended final stage of filtration in these food-contact areas should have a rating of 0.01 micron and an efficiency of 99.999% (or as determined by appropriate risk analysis).”

 

“It is generally advisable to locate the filtration as close as practically possible (near the “point of use” or the point where air contacts the food) so as not to have long lengths of piping/ tubing between the microbial removal filter and the air/food contact point.”

How to Pass a GFSI Certification Audit
A Parker Balston three-stage filtration system will significantly reduce the food's microbial contamination risk, offering a 6-log contamination reduction with 99.9999% efficiency at .01 micron.

Parker Image