Balston Sample Analyzer Filters 99.999% Efficiency - Industrial Gas Filtration & Generation Division | Parker US
Industrial factory indoors and machinery. Robotic factory line for processing and bottling of soda and orange juice bottles. Selective focus. Short depth of field.

Protect sensitive analyzers with our complete line of filter housings in stainless steel, polypropylene, and other corrosion-resistant materials. Parker also offers high-efficiency filter elements inert to most liquids and gases.

Find Your Local Balston Filters Specialist.

Gas and Liquid Analyzer FIlters

Offering 99.999% Effficiency

Balston Gas and Liquid Sample Analyzer Filters protect analyzers from sample impurities by removing solids and liquids from gases with 99.999% efficiency at 0.01 microns or lower. Composed of borosilicate glass microfibers with a resin binder, Balston sample filters are inert to most gases or liquids. To satisfy the extensive range of requirements for analyzer sample filters, we supply a complete line of filter housings in stainless steel, polypropylene, and other corrosion-resistant materials, as well as a choice of high-efficiency filter elements that are inert to most liquids and gases.

Parker Image

Features and Benefits

  • Complete removal of solid and liquid impurities from gas samples
  • Remove solids and gas bubbles from liquid samples
  • Rugged, stainless steel, monel, PTFE and kynar
  • Fast loop sampling
  • Inert, non-contaminating disposable filter element
  • Low pressure drop
  • Completely disposable units available
  • Hydrophobic membrane filters designed to block all water contaminants to sensitive analyzers

 

 

 

Common Applications

  • Stack gas
  • Emissions - automotive and industrial
  • Ambient air or high-pressure gas
  • Chemical, water, liquid effluent streams
  • High-pressure steam or condensate
  • Fast loop sampling
  • Remove solids and gas bubbles from liquid samples
  • Coalesce and separate two liquid phases
DB Controls