Balston Replacement Filter Elements or Filter Cartridges - Industrial Gas Filtration & Generation Division | Parker US
Industrial factory indoors and machinery. Robotic factory line for processing and bottling of soda and orange juice bottles. Selective focus. Short depth of field.

Balston branded filter cartridges offer high-efficiency filtration rating, consistency in quality and performance, robustness, and durability. Balston filter media consists of specialized fiber technologies explicitly designed for Balston filter housings. The use of any other filter media will compromise the performance and could cause contamination downstream to the critical points of use you are trying to protect, resulting in downtime and costly maintenance.

Find your local specialist for Balston Replacement Filters.

Replacement Filter Elements

For Large Flow Applications

We supply filter cartridges in three different designs: LP Cartridges, Sintered Stainless Steel Cartridges, and Microfiber Filter Cartridges (LP, H, or Vapor Removal-type).

LP Cartridges
Designed to filter liquids with high solids content, it has an integral prefilter and an external support structure (flow direction is inside-to-outside).

M Type Sintered Stainless Steel Cartridges
Designed for applications with heavy loading of solid contaminants, these cartridges are also suitable for removing heavy, viscous liquids from gases and as prefilters to high-efficiency final filters. They are constructed of 316 stainless steel with molded Viton end seals.

Vapor Removal
Used to remove trace quantities of oil vapor. Activated carbon sandwiched between two layers of microfiber filter media absorbs oil vapor. Must be prefiltered with Grade DX and Grade BX. Maximum operating temperature is 180°F/82°C.

Parker Image