Parker Balston Coalescing Compressed Air Filters
Balston Coalescing Filters are constructed of anodized aluminum and stainless steel to ensure long term reliability and performance. The larger, mainline filters (3" pipe and up) are ASME code stamped, and are constructed of carbon steel with epoxy coated internals. Balston filters require minimal maintenance, and most models can be serviced without the need of any tools.