Refrigerated Air Dryers, Energy Efficient, Full Portfolio - Industrial Gas Filtration & Generation Division | Parker US
Industrial factory indoors and machinery. Robotic factory line for processing and bottling of soda and orange juice bottles. Selective focus. Short depth of field.

Our refrigerated compressed air dryers are designed with low global warming potential (GWP) refrigerants that help protect the environment, while ensuring the dryer is energy-efficient and cost-effective for the customer.

Designed to work with R-513A refrigerant, SPS and PSE dryers have a remarkably low GWP that is up to 85% lower than alternative refrigerants widely used in other refrigeration dryers. Both series comply with the requirements of the United States Environmental Protection Agency and European F-Gas Regulation – making them the best choice to protect the environment and your investment against regulations aimed at phasing out high GWP refrigerants.

Find your local specialist to learn more about refrigerated air dryers.

PSE Series Cycling Refrigerated Air Dryers

PSE Series Cycling Refrigerated Compressed Air Dryers are equipped with our patented SmartSave technology, which monitors key parameters of the cooling process and cycle the refrigerant compressor off during times of low load without the added componentry and complexity of traditional cycling dryer technologies. This results in a low energy consumption dryer at a lower capital cost. View Brochure

Parker Image

SPS Series Non-Cycling Refrigerated Compressed Air Dryers

The SPS Series Non-Cycling Refrigerated Compressed Air Dryers. Non-cycling dryers operate constantly, regardless of the compressed air load coming into the dryer. These economical refrigerated air dryers offer consistently low dewpoints at the lowest capital costs. View Brochure

Parker Image