Pleated Cartridge Filters - Industrial Gas Filtration & Generation Division | Parker US
BHA® Pleated Filter Elements from Parker

BHA® Pleated Filter Elements are Parker's innovative and extensive family of pleated filter elements offering longer filter life, proven performance, and durability.

24/7 Support

We answer your baghouse and dust collection filter needs. We are here to offer support for your BHA filters 24/7. Call us at +1 (800) 821-2222 or +1 (913) 374-3300. We are here to help.

BHA Pleated Filter Elements

BHA PulsePleats provide maximum benefits through increased production and reduced operational costs.

With today’s increased production demands and tighter emission controls, dust collectors can be pushed beyond their design limits. If they fail to keep up, production and profitability suffer.

Spunbond Media Leads to Dramatic Increase in Filtration Efficiency

The media used in our PulsePleats is unlike traditional felt or woven fabric. Manufactured by the layering and calendering of fine denier fibers, it features a tight pore structure that better resists particulate penetration. Physically rigid, it can hold a pleat without the support of backing material and withstand temperatures up to 500° F (260° C) in some of our pleated filters.

Spunbond media, when pleated, can increase filtration surface area three to four times more than conventional filter bags. This means a dramatic increase in efficiency while operating at a significantly lower differential pressure.

BHA Wicked™ High Temp Pleated Filters

BHA Wicked High Temp Filters offer a breakthrough in pleated filter technology for Cement, Lime, Carbon Black and other extremely high temperature applications. Until now, there have been many design challenges in creating a pleated filter that can operate continuously at 500°F (260°C). Using advanced research capabilities and the latest equipment, our engineers continue to develop innovative new medias, fabrics, and solutions to meet your unique needs.

Parker Image

BHA ThermoPleat® High-Temperature Filters

ThermoPleat high-temperature filter elements provide superior quality and performance for upgrading and improving existing dust collection systems. Each element is constructed with patented, high-density media stiffened by non-resin, state-of-the-art thermal bonding technology. BHA ThermoPleat filter elements are a direct replacement for standard filter bags and cages and can withstand operating temperatures as high as 375° F (191° C). While working in these applications, the substrate fabric maintains excellent physical properties and dimensional stability.

BHA ThermoPleat® High-Temperature Filters

Troubleshooting Guide

Learn how to maximize efficiency and minimize problems by downloading our Dust Collection Systems Troubleshooting Guide.

Packed with targeted information for cement, combustion, metals, and process industries, this guide offers an in-depth look at the most common system issues and their solutions. General troubleshooting for various systems, conveyers and collectors is covered, with targeted examples from each industry. References are included with dust collection formulas, recommended maintenance schedules, an air volume cheat sheet and more. Plus a convenient and useful dust collector system troubleshooting flowchart is included. Created by the filtration experts at Parker, this 68-page guide is a valuable tool for your operations.

Download our Dust Collection Systems Troubleshooting Guide