Discover the Difference in Performance and Value

Keep your dust collectors running efficiently and energy smart with high-quality BHA® cartridge filters for dust collection.

24/7 Support

We answer your baghouse and dust collection filter needs. We are here to offer support for your BHA filters 24/7. Call us at +1 (800) 821-2222 or +1 (913) 374-3300. We are here to help.

BHA® Cartridge Filters for Dust Collectors

Parker offers high-quality BHA dust collection cartridge filters to keep its customers' dust collectors running efficiently and energy smart.

BHA ProTura cartridge air filters feature a special surface nanofiber layer made from extremely fine synthetic polymers that are measured in fractions of a micron nanometer. This ultra-thin layer traps dust and fume particulate on the surface of the dust collector cartridge filter, surface loading before it can embed deeper in the media—leading to better cleaning efficiency with fewer pulses and significantly less compressed air use. View the catalog here or download our eBrochure.

BHA® Cartridge Filters for Dust Collectors

 

Dust Cartridge Air Filter Application Matrix

Take a glance at our cartridge air filter for dust collectors Application Matrix below or download the detailed PDF version here.

Cartridge Dust Collection Filters Description Temperature  Cartridge Dust Collection Filters Description
BHA ProTura Filter Nanofiber 180° F Abrasive blasting, carbon black, powder paints, dry chemical processing, pharmaceuticals, etc.
BHA ProTura Filter Nanofiber FR 180° F Welding flame cutting, plasma cutting, laser cutting, metal spraying, ferrous metal grinding, etc.
BHA ProTura Filter Nanofiber Wide Pleat 180° F Fiberglass and composites grinding, leather finishing, grain handling, buffing, tobacco processing, wood sanding, etc.
BHA ProTura Filter Nanofiber FR Wide Pleat 180° F Course grinding or ferrous metals, etc.
High Efficiency, Composite Cellulose, and Polyester fibers 180° F Abrasive blasting, carbon black, powder paints, dry chemical processing, pharmaceuticals, battery recycling, foundry, mining, etc.
High Efficiency, Composite Cellulose, and Polyester fibers. Treated to be Fire Retardant 180° F Welding flame cutting, plasma cutting, laser cutting, metal spraying, ferrous metal grinding, etc.
High Efficiency, Composite Cellulose, and Polyester fibers. Wide pleat spacing for better dust release 180° F Fiberglass and composites grinding, leather finishing, grain handling, buffing, tobacco processing, wood sanding, etc.
High Efficiency, Composite Cellulose and Polyester fibers. Wide pleat spacing for better dust release. Treated to be Fire Retardant 180° F Course grinding or ferrous metals, etc.
High Efficiency, Composite Polyester and Fiberglass fibers. Wide pleat spacing for better dust release. Special media designed to be washable for reuse 275° F Salt, sugar, clay, cocoa, coffee, detergents, milk powder, stearates, textiles, woodworking, etc.
100% Spun-bond Polyester blend 245° F Cardboard, cement, cocoa, coffee, paper, rubber grinding, powder coating, polishing, etc.
100% Spun- bond Polyester blend Hydrophobic / Oleophobic treated 245° F Composite grinding, Textiles, Tobacco
Ultra High Efficiency, proprietary blend of spunbond polyester substrate with an expanded PTFE surface membrane 245° F Food, asbestos, pesticides, fluidized bed dryers, agglomerating materials.
For applications with High Extreme temperatures 375° F Cement, Paint pigments, Coal, Gypsum

 

Surface Loading is the Key to Dust Collection

The advantages you will see:

  • MERV 15 filtration efficiency ensures the capture of submicron particles and the reduction of dust collector emissions for cleaner and safer workplace air
  • Lower energy costs with a reduction in compressed air from fewer pulses and filter pressure drop
  • Nanofiber technology means superior surface loading to enhance dust cake release and longer filter life for your dust collector or bag house

Our BHA ProTura dust collector cartridge filters (MERV 15) have an exceptionally high filtration efficiency in capturing sub-micron particles from a contaminated air stream. With nanofibers smaller than competitive fibers, the industry's highest MERV 15 efficiency rating, and true surface filtration, you get 99%+ efficiency on 0.3-0.4 micron particulate.*

Although MERV is important, it can also be misleading. A filter may achieve a high MERV rating but result in a higher pressure drop. So be aware of filters that use restrictive surface layers to boost efficiency, leading to increased pressure and frequent filter replacement.

BHA ProTura nanofiber cartridge dust collector filters offer a MERV 15 rating. They have been independently tested and proven to achieve higher initial efficiency, cleaner air, lower pressure drop, and greater energy savings than commodity filter media.

  • Cylindrical Dust Cartridge Filters: Our round cylindrical cartridge filters rank among the highest in performance, efficiency, and value. We stock a wide range of cylindrical replacement cartridge filters for use in nearly all major brands of dust collection systems and industry applications. They are available in various media, including our proprietary BHA ProTura nanofiber filters.

  • Oval Cartridge Dust Collector Filters: Our oval cartridge filters also provide superior filtration with our advanced proprietary BHA ProTura nanofiber filtration technology. This technology is scientifically proven to achieve higher efficiency, cleaner air, lower pressure drop, longer filter life, and greater energy savings than any other media used in cartridge filters.

  • Custom Dust Cartridge Replacement Filters: Parker also offers custom filters to meet special application needs or as an aftermarket filter for another brand. We can design and manufacture the right filter to meet your specified requirements.

Discover the difference in performance and value with Parker's BHA cartridge filters for dust collection. Our specialists help you select the best media and filter configuration to fit your unique application.

BHA Cartridge Filters FAQ

Q: What is the difference between DOE and SOE Cartridge filters?

DOE and SOE refer to different types of end configurations or sealing mechanisms. The choice between DOE and SOE filters depends on the specific requirements of your system, including the type of housing you are using, the pressure and temperature conditions, and the need for a secure seal. 

  • The acronyms stand for: DOE (Double Open End). DOE filters have an open end on both sides. They are typically sealed in place using gaskets or O-rings and a compression seal. The filter is held in place by the pressure of the system. These types of filters are generally easier to install and remove but may not provide as secure a seal as SOE filters.

  • SOE (Single Open End) filters have one open end and one closed end. The open end usually has a gasket or O-ring that forms a seal with the filter housing when the filter is screwed or locked into place. SOE filters typically provide a more secure seal than DOE filters, which can be important in applications where it is critical to prevent any bypass of unfiltered fluid. 

Q: Which is better HEPA filter or cartridge filter?

  • The choice between a HEPA filter and a cartridge filter depends on your specific needs and the nature of the particles you are trying to filter. If you need to capture very small particles and air quality is a high priority, a HEPA filter may be the better choice. If you are dealing with larger particles or you need a more cost-effective and easy-to-maintain solution, a cartridge filter might be better.

  • HEPA (High Efficiency Particulate Air) filters are designed to remove 99.97% of particles that are 0.3 microns or larger. This makes them extremely effective at capturing very small particles, including many types of dust, pollen, mold spores, and other allergens. HEPA filters are often used in environments where air quality is a high priority, such as hospitals, laboratories, or homes of people with allergies or asthma. 
     
    •  HEPA filter drawbacks. They are usually more expensive than other types of filters, and because they capture so many particles, they can become clogged more quickly and need to be replaced more often. They also create more air resistance, which means your system's fan needs to work harder and use more energy to push air through the filter. 
       
  • Cartridge Filters are a type of filter that is often used in dust collection systems. They are typically cylindrical in shape and provide a large surface area for dust collection. Cartridge filters can be made from a variety of materials and can be designed to capture a range of particle sizes. Cartridge filters are generally less expensive than HEPA filters and create less air resistance. They are also often easier to clean and replace. However, they may not capture very small particles as effectively as a HEPA filter.

Q: How many types of cartridge filters are there?

Cartridge filters come in a variety of types, each designed for specific applications and filtration needs.  

  • Pleated Cartridge Filters have a pleated design that increases the surface area for filtration, allowing them to capture more particles and last longer before needing to be replaced.

  • Spun or Melt-Blown Cartridge Filters are made from fibers that are spun together to create a gradient density from the outer to the inner layers. This design allows larger particles to be captured on the outside of the filter, while smaller particles are captured on the inside.

  • String-Wound Cartridge Filters are made by winding a string or cord around a core in a specific pattern, creating a filter with a complex, multi-layer structure.

  • Activated Carbon Cartridge Filters remove chemicals, organic compounds, and chlorine from water.

  • Ceramic Cartridge Filters: These filters are made from ceramic, which has small pores that can capture very small particles.

  • Resin-Bonded Cartridge Filters are made from fibers that are bonded together with a resin to create a rigid structure.

  • Membrane Cartridge Filters use a thin, semi-permeable membrane to separate particles based on size. 

Q: What are the disadvantages of cartridge filters?

Cartridge filters are a popular choice for many applications however, like any filtration system, they do have some disadvantages: 

  • Maintenance and Replacement
  • Limited Lifespan
  • Lower Flow Rate
  • Not Suitable for Heavy Loads
  • Difficulty in Cleaning
  • Environmental Impact
  • Cost 

Q: How do you clean a dust collector cartridge filter?

  • Always refer to your dust collector's user manual for specific instructions on cleaning and maintaining your cartridge filter. If the filter is heavily soiled or damaged, it is better to replace it than trying to clean it.
  • For safety reasons, always turn off and unplug the dust collector before you start cleaning the filter.
  • Open the dust collector's housing and carefully remove the cartridge filter. Make sure to follow the manufacturer's instructions to prevent any damage.
  • Use a soft brush or a compressed air blow gun to remove the loose dust from the cartridge. If you're using compressed air, make sure to apply it from the inside out to avoid pushing the dust further into the filter. Remember to use proper personal protective equipment, like a dust mask and safety goggles, to prevent inhaling dust particles.
  • If the filter is very dirty, it may need to be cleaned with a cleaning solution. Make sure to use a solution that is recommended by the filter's manufacturer to avoid damaging the filter. Soak the filter in the solution for the recommended amount of time, then rinse it thoroughly with clean water.
  • After cleaning, let the filter dry completely before reinstalling it.
  • Before reinstalling the filter, inspect it for any signs of damage. If you see any tears or holes in the filter media, the filter will need to be replaced.
  • Once the filter is dry and you've confirmed it's in good condition, you can reinstall it in the dust collector. Make sure it's seated properly and that the housing is securely closed.
  • Regularly clean and inspect your cartridge filter to ensure optimal performance of your dust collector. The frequency will depend on the usage and the type of dust being collected. 

Q: How long do dust collector cartridge filters last?

  • The lifespan of dust collector cartridge filters can vary greatly depending on a number of factors, type of dust. Maintenance, frequency of use, filter quality etc. Under normal conditions and with proper maintenance, a dust collector cartridge filter can last anywhere from one to three years. Some high-quality filters can last even longer. It is important to monitor the performance of your dust collector and replace the filters when necessary. Signs that a filter may need to be replaced include a decrease in the dust collector's performance, visible damage to the filter, or an increase in the dust collector's operating pressure.