BHA®  Wicked™ High Temp Pleated Filters

Parker is proud to announce that BHA Wicked High Temp Filters earned the American Filtration Society's Remarkable Product of the Year Award.

24/7 Support

We answer your baghouse and dust collection filter needs. We are here to offer support for your BHA filters 24/7. Call us at +1 (800) 821-2222 or +1 (913) 374-3300. We are here to help.

BHA Wicked High Temp, Operate at 500°F

Many design issues now limit the temperature for pleated filters, forcing operators to use filter bags and cages in their baghouses. Some plants are pressed to operate above design capacity while subjected to ever-tightening air emission restrictions because of environmental regulations. This means that the air pollution control equipment is being pushed harder than ever before, and operators need a filter that performs reliably.

 

Now, plants operating at extreme temperatures have a choice.

Benefits of BHA Wicked High Temp Filters

BHA Wicked High Temp pleated filters deliver lower operating differential pressure - up to 50% over filter bags and cages and a 90% reduction in pulse-cleaning emissions compared to standard bags in our finished filter testing. You get all the benefits of pleated filters and can operate continuously at 500°F (260°C).

Parker Image

With BHA Wicked High, you get:

  • Lower operating differential pressure - up to 50% over bags
  • A 90% reduction in pulse-cleaning emissions compared to standard bags in our finished filter testing
  • 16oz Fiberglass Felt with BHA® Preveil® ePTFE membrane
  • Wicked High Temp potting compound

Parker Image

Maximum Benefits With Increased Production and Lower Operational Costs

  • Significantly decreases installation and removal costs
  • Media allows for higher operating temperatures
  • Reduce air-to-cloth ratios dramatically
  • Shorter filters reduce abrasion problems
  • Provides a larger dropout area
  • Increases filtration area
  • Reduce operating differential pressure

Parker Image

A Range of Construction Features

  • Wide, open pleat spacing and shallow pleat depth
  • High filtration efficiency
  • Perforated metal inner core
  • Metal top and bottom construction
  • Customized lengths and diameters

Cement, Lime, and Carbon Black

If you work in a high-temperature baghouse application, you know dust collection and air pollution control can be very complicated. Visit our industry pages for dust collection and filtration information about CementLime, and Carbon Black. You will find case studies, articles, and white papers about dust collection problems in your industries.

We also have helpful videos, training opportunities, and a troubleshooting guide for baghouse maintenance, among other tools. We are here to help you 24/7.

Additional Resources

You can learn more about BHA Wicked High Temp Pleated Filters and why we should be your preferred choice for baghouse particulate matter expertise and technology.