Bag house filter, bag house accessories - Industrial Gas Filtration & Generation Division | Parker US
Industrial factory indoors and machinery. Robotic factory line for processing and bottling of soda and orange juice bottles. Selective focus. Short depth of field.

A single-source supplier for baghouse parts, accessories, and services. Contact us to learn more about how you can improve the performance of your dust collection system.

24/7 Support

We answer your baghouse and dust collection filter needs. We are here to offer support for your BHA filters 24/7. Call us at +1 (800) 821-2222 or +1 (913) 374-3300. We are here to help.

Designed to reduce maintenance, labor and costs

Parker Hannifin is a single source supplier for baghouse parts, accessories and services. Learn more about our products, baghouse maintenance and how you can improve the performance of your dust collection system.

Parker Image

Detecting Leaks in Your Baghouse with BHA Visolite

Finding and fixing leaks in a baghouse can be easy when you use leak detection powder and follow these simple injection procedures. Watch this video for a quick overview of leak detection powder and the importance of using BHA Visolite.

You can also download this helpful Visolite Instruction Sheet for additional information.

Detecting Leaks in a Baghouse with BHA Visolite

Replace Your 8, 9, &10-Meter Bags With Pleats

Our proprietary connector allows you to replace your 8, 9, and 10-meter bags with pleated filters and gain more options to better manage your baghouse filtration systems! The connector joins pleated filters without using any tools, installation is trouble-free. Performance benefits are significant:

  • Reduced air-to-cloth ratios
  • Lower operating differential pressure
  • Energy savings
  • Higher production output
  • Easy installation and removal of filters
Parker Image
Parker Image

Monitoring and Control

Particulate controls, monitoring solutions, and sensors help prevent excess emissions and related problems by providing reliable low-level particulate monitoring, early warning leak detection, better control, and real-time diagnostics of your bag house. Particulate monitors include simple lower-cost detectors to high-performance measuring instruments. Controls include primary and diagnostic controllers to comprehensive large-scale control systems.

By monitoring your baghouse operations and receiving immediate data on performance and maintenance issues, you can enable your personnel to address and prevent downtime and other costly issues.

Parker Image

Tubesheets and Doors

We offer tubesheets, thimbles, and access doors for your baghouses. Tubesheets can be fabricated to close tolerances, which provide an effective bag seal to reduce potential leakage. Thimbles are exposed to harsh baghouse elements and can become corroded, resulting in leaks. Our thimbles range from 12 to 18-gauge carbon or stainless steel to reduce corrosion in chemically active units. We also offer the Center Pivot Access Door and the Insulated Single and Double Access Doors.