Health Care and Life Sciences

We are the industry-leader in filtration, purification, and gas generation technology. 

How Can We Help You?

Laboratory Gas Generators

Through significant investments in research and development, our laboratory gas generators are designed for a variety of analytical applications including LCMS, GC, FTIR, and NMR and have become the industry benchmark for quality and reliability. Not only do these gas generators exceed NFPA 50A & OSHA 1910.103 regulations and are the first gas generators to meet the toughest laboratory standards worldwide: CSA, UL, CE, and IEC 1010, they empower scientists to generate laboratory gases on-demand. Our comprehensive range of gas generation solutions meet laboratory require­ments while delivering convenience, stability, reliability, and cost benefits you won't get using gas cylinders. With over 50,000 global installations, we are the laboratory gas generator supplier of choice.

Parker Image

Overview

 

We deliver solutions that are recognized as the gold standard of laboratory gas generators that include hydrogen generators, nitrogen generators, zero air generators, and more for a wide range of analytical instruments for various applications. 

Our broad product offering includes hydrogen generators for GC, LCMS, and ICP, as well as  zero nitrogen generators for makeup gas, GC gas stations, FID gas stations, high-purity nitrogen generators, LCMS tri-gas generators, low-flow nitrogen generators, mid-flow nitrogen generators, FT-IR purge gas generators, TOC gas generators, and ultra-dry air generators. 

Visit our resources page to learn more.

 
 
Providing Industry-Leading Solutions for:
 
  • Liquid Chromatography-Mass Spectrometry
  • Gas Chromatography
  • Spectroscopy
  • Total Organic Carbon
  • Ultra Dry Air

 

Medical Filtration

For more than 30 years, we have been supplying the medical industry premier filtration solutions. Whether your concern is instrument sterilization or high-efficiency filtration, Parker has solution you are looking for.  Providing superior, consistent performance, the Parker Balston product line will meet your filtration requirements and exceed your performance expectations. Offered in a variety of efficiencies, our industry-leading filter designs provide lower differential pressures and are available in custom designs or to meet the requirements of your specialty application. Learn more about our steam filters and disposable filter units (DFUs).
 

Steam Sterilizable Sterile Air Filters
Balston Disposable Filter Units

Carbonated Beverage Bottling