Dual Pilot Operated Check Valve Body - BD03-POC-A
The BD03-POC body is a standard D03 pattern CETOP style body, which is intended to be combined with Parker’s standard 10 size, 2 way check valves and standard 10 size pilot piston to create a Dual Pilot Operated Check assembly used in Industrial Load Holding applications.
The BD03-POC-A is the 12th addition to the CartPak family. For more information, please see the BD03-POC-A product in the Cartpak Body section of our catalog HY15-3503R1 or by emailing us at HCS.Technical@support.parker.com.
The Dual P.O. check body is just the latest addition to Parker’s extensive CartPak line of valve bodies offered to help solve most industrial hydraulic control needs. Flexible, stackable, and easy to install, the Parker Hydraulic Valve Systems' Cartpak line allows for our Industrial Distribution Channel Partners to combine standard in stock Parker cartridge valves, with stackable D03 pattern bodies to solve complex hydraulic solutions.