Fracturing Truck Manufacturer - Hydraulic Pump and Power Systems Division | Parker US

Oil and Gas

Fracturing Truck Manufacturer Selects Gold Cup for Its Reliability, Stability, and Competitive Performance

Electric Motorcycle

Challenge

Fracturing trucks are the main equipment type utilized for fracturing construction in oil and gas fields.  These trucks' main function is to inject high flow and pressure fracturing fluid into the oil and gas field, which in turn, creates fractures in the rock formations. These fractures allow for the oil and natural gas energy to low more easiy, resulting in a better extraction process. 

The fracutring truck is equipped with a horizontal, fan cooling system responsible for cooling the engine, lubrication, fuel, and hydraulic systems. The cooling fan is driven by a closed-circuit hydraulic system. 

In order to ensure the reliability of the truck's construction operations, the hydraulic pump must maintain a stable working states that can automatically adjust the displacement output in relation to its heat dissipation needs, which controls and runs the fan at the appropriate speed. 

Solution

The fracuting truck manufacturer compared pumps from major market suppliers for their trucks' cooling system and selected Parker's Gold Cup Series.  

Gold Cup was selected due to the following criteria: 

  • Its proven, long-standing precision barrel bearing design resulting in high speeds, high pressure, and longevity
  • Its compact structure suitable for on-board hydraulic systems
  • Its reliability and durability ensuring high operational integrity  
Parker HPS' Gold Cup Series Hydrostatic Pumps and Motors
Gold Cup Pumps

Results

Gold Cup successfully met the fracturing truck's operating requirements, including reliable and durable performance, while ensuring continuous and stable operation of the equipment. Finally, Parker wa able to deliver prompt delivery and technical service to ensure the company's success with Gold Cup. 

Parker's Gold Cup located in the Fracutring Truck's fan cooling system 

 

Parker's Gold Cup located in the Fracturing Truck's fan cooling system
Fan Cooling System

Download the Success Story: 

 Download