ePTO systems - HPS - Hydraulic Pump and Motor Division | Parker US
Parker Image

Parker's ePTO Systems are highly compact, one-box solutions designed for optimal vehicle integration. Its customized, plug-and-run system simplifies the setup process, reducing complexity and ensuring a seamless operation. Our ePTO offers multiple control modes, including pressure/flow control and electric load sensing, providing users with a range of customizable options to meet their specific needs. The ePTO operates on demand, offering an efficient solution that minimizes energy waste, resulting in a more sustainable and cost-effective solution.

Parker Image

ePTO Solutions Offer:

  • High compactness with a one-box-solution for optimal vehicle integration
  • Customized plug and run system 
  • Multiple control modes, including  Pressure / Flow Electric and  load sensing 
  • Reduce complexity with a "one-stop shop" supplier 
  • Low energy consumption with an efficient solution - operation on demand
Parker Image

Examples of ePTOs

Customizable low or high voltage ePTO solutions are available.

Parker Image

   Applications     


      Key ePTO System applications include, but are not limited to: 

  • Aerial Lift Trucks
  • Agricultural Equipment
  • Construction 
  • Dump Trucks
  • Material Handling
  • Refuse Trucks 
  • Roll-Off Trucks
  • Street Sweepers             
Material-handling
Material-handling
Material-handling
Material-handling

   Resources