North American Release of the NX8M Servo Motor - Hydraulic Pump and Power Systems Division | Regional English sites
MARYSVILLE, OHIO, December 3rd, 2024 - Parker Hannifin, the global leader in motion and control technologies, announces the North American release of the NX8M Servo Motor.  The NX8M is a new addition to our servo motor portfolio that is achieving success in the mobile electrification market. 

The NX8M is an ideal solution to easily electrify hydraulic pumps in low voltage (24, 48 and 96 Vdc) applications.

The NX8M Servo Motor features:

  • High torque density and high efficiency
  • Choice of natural convection, water or oil cooled versions  
  • Rated power up to 20 kW, peak power up to 48 kW
  • SAE A and SAE B pump mounting interface
  • Easy mechanical mounting locations on all 4 sides of the motor housing
  • Breather membrane to minimize internal condensation
  • Oil immersion capability

"The NX8 permanent magnet AC motor is the ideal choice for electro hydraulic pump applications, allowing a direct pump assembly without any mounting interface," said Jeff Nazzaro, Parker HPS Business Development Manager, "The NX8M is also a cost-effective solution engineered for both on and off-road vehicles." 

To learn more about the NX8M motor, please visit the NX8M product page.

About Hydraulic Pump and Power Systems Division
A global technology leader, the Parker Hydraulic Pump and Power Systems Division brings nearly a century of combined experience. Our division is the result of the Parker piston pump business’s acquisition of Denison Hydraulics in 2004 and our mergers with the Parker Oildyne Division and the Parker Electromechanical Drives Division’s (EMD) electric motors and gearboxes. Since before WWII, Denison products have been excelling in military test stand and shipboard hydraulic applications. This acquisition allowed us to enhance the design, manufacturing and application of piston products in both open- and closed-circuit applications. With the addition of Oildyne, we have extended our offering to include the quality compact hydraulic products and systems the division has been pioneering since 1955. Like the miniature piston pumps Oildyne manufactures, it’s been a smart fit. With the Summer 2021 addition of electric motors and gearboxes from Parker’s EMD, HPS is focused on the future of both electric and hydraulics solutions for a wide variety of applications including trucks, buses, and construction equipment vehicles.                                                                                                                                                                                                                                                                                                                                                                                                             


About Parker

Parker Hannifin is a Fortune 250 global leader in motion and control technologies. For more than a century the company has been enabling engineering breakthroughs that lead to a better tomorrow. Learn more at www.parker.com or @parkerhannifin.

###

MEDIA CONTACTS

Larissa Livingston

Digital Marketing Manager

14249 Industrial Parkway

Marysville, OH 43040

937.644.4490