Parker's New F10 Bent Axis Pump and Motor Series Provides Elevated Performance for the North American Medium-Duty Market - Hydraulic Pump and Power Systems Division | Regional English sites
      

MARYSVILLE, OHIO, July 26, 2023 - Parker Hannifin, the global leader in motion and control technologies, has launched the new medium-duty, fixed-displacement, bent-axis pump and motor series, F10. As an evolution of the F11 and F12 products manufactured by Parker’s Pump & Motor Division Europe, the F10 series offers elevated performance when it comes to power savings, reliability and durability. It is intended for mobile machinery applications in agriculture, construction, mining, marine & offshore, oil & gas and transportation.  

The new F10 series is available in seven displacements, from 30 cc up to 125 cc, and is designed for both open- and closed-circuit transmissions. Thanks to the patented spherical piston concept, the F10 series offers excellent efficiency, resulting in less power loss.

The F10 series has the same design concept as Parker’s F11 and F12 heavy-duty series with double-tapered bearings and ring gear synchronization for the highest reliability and durability. The new series offers up to a 13% smaller envelope size and a 25% lower weight, than the equivalent F12, resulting in very easy installation.  In addition, the spherical piston design enables high volumetric efficiency of up to 96%.

“The new F10 is probably the most efficient medium-duty pump and motor on the market,” stated Christian Bengtsson, Product Leader at Pump & Motor Division Europe. “With sustainability and low total cost of ownership as key considerations, long service life and high reliability have been the focus for us when designing the F10 series. We can significantly reduce operating costs by lowering power consumption and support OEMs’ goals to reduce emissions and comply with future environmental regulations.”

The F10 series comes in ISO, SAE and cartridge versions with flexible shaft options. Parker also offers a wide range of speed sensor and integrated valve options to accompany.

On behalf of Parker's Pump & Motor Division Europe, Parker's Hydraulic Pump and Power Systems is pleased to offer this new product in North America. 

Learn more about the F10 new bent-axis pump and motor series at:

https://ph.parker.com/gb/en/bent-axis-fixed-pumps-series-f10

https://ph.parker.com/gb/en/bent-axis-fixed-motors-series-f10

About Hydraulic Pump and Power Systems Division
A global technology leader, the Parker Hydraulic Pump and Power Systems Division brings nearly a century of combined experience. Our division is the result of the Parker piston pump business’s acquisition of Denison Hydraulics in 2004 and our mergers with the Parker Oildyne Division and the Parker Electromechanical Drives Division’s (EMD) electric motors and gearboxes. Since before WWII, Denison products have been excelling in military test stand and shipboard hydraulic applications. This acquisition allowed us to enhance the design, manufacturing and application of piston products in both open- and closed-circuit applications. With the addition of Oildyne, we have extended our offering to include the quality compact hydraulic products and systems the division has been pioneering since 1955. Like the miniature piston pumps Oildyne manufactures, it’s been a smart fit. With the Summer 2021 addition of electric motors and gearboxes from Parker’s EMD, HPS is focused on the future of both electric and hydraulics solutions for a wide variety of applications including trucks, buses, and construction equipment vehicles.                                                                                                                                                                                                                                                                                                                                                                                                             


About Parker

Parker Hannifin is a Fortune 250 global leader in motion and control technologies. For more than a century the company has been enabling engineering breakthroughs that lead to a better tomorrow. Learn more at www.parker.com or @parkerhannifin.

###

MEDIA CONTACTS

Larissa Livingston

Digital Marketing Manager

14249 Industrial Parkway

Marysville, OH 43040

937.644.4490