The EHP is designed for hybrid electric and all electric mobile applications. Configured ePumps consist of an electric motor directly coupled to a hydraulic pump and controlled by a high performance mobile hardened drive.
Transportation
While developing its next generation of electric buses, a leading bus manufacturer, reevaluated every aspect of the existing design elements to uncover ways to improve power density, reduce packaging size and weight, lower noise emissions and increase system efficiency as well as improve passenger and driver elements. Parker’s design included the integration of all electric components into the gear box: the electric motor, inverter, transmission, integrated cooling system and service brake. This high degree of integration reduced the number of interfaces to the vehicle and reduced the number of components and therefore, reducing the footprint and weight.
Introducing the HPM Competitive Crossover Tool that provides a quicker, easier way to access competitive cross reference information. Search by a part number or filter results by manufacturer, part type, or Parker Division.