Parker's HVAC Filtration Division employs the latest innovative and patented technologies, proprietary materials, and testing methods to engineer and manufacture filters that outperform and outlast similar products on the market. For today's HVAC application where air purity is critical, Parker offers an extensive line of High Efficiency Particulate Air (HEPA) and Ultra-Low Particulate Air (ULPA) filters that remove microscopic particles and contaminants with efficiencies up to 99.9995%. HEPA and UPLA filters are designed to trap microscopic airborne particles and contaminatnts from an air stream to produce a safe environment and prevent cross-contamination of manufacturing processes such as medical, food processing, OEM and data centers.
MICROGUARD Sub-HEPA, HEPA and ULPA filters with aluminum separators are ideal for higher air flow volume applications because they have a large surface area, low pressure drop, and high efficiency. They are typically used in applications where high-efficiency filtration is required, such as cleanrooms, hospitals, and industrial facilities.
Parker’s MICROGUARD HEPA are available in a wide range of filtration efficiencies and construction. All 99.97% and higher efficiency rated MICROGUARD filters are individually tested and labeled per IEST recommend Practice (RP) CC-001 to verify they meet the specified efficiency.
MICROPLEAT mini-pleat HEPA and ULPA filters are designed for use in ceiling mount systems or areas where space is limited. Designed for lower air flow applications where laminar air flow is needed. Available in a full range of materials and configurations for installation in all types of housings and framing systems, from clean room ceiling grids and modules to benches and self-contained equipment.
All Parker MICROPLEAT filters are individually tested and labeled per IEST recommend Practice (RP) CC-001 to verify they meet the specified efficiency.
Parker's MICROGUARD LR filter uses our proprietary N-Fuse™ Technology that provides Sub-HEPA filtration performance. The filter incorporates our embossed E-Pleat® technology to maintain filter geometry and spacing making them ideal for applications requiring an upgrade from ASHRAE filters without the resistance of true HEPA. MICROGUARD LR sub-HEPA filters are ideal for applications requiring an upgrade from ASHRAE filters without the resistance of a true HEPA.
The cleanroom industry is a dynamic market with new technologies and applications emerging frequently. From ISO Class 1 to ISO Class 9 cleanrooms, we manufacture solutions for all possible classifications of a cleanroom facility. Parker’s complete line of clean room HEPA and ULPA standalone and pre-filters remove microscopic particles and contaminants with efficiencies up to 99.9995%, exceeding the needs of any cleanroom ventilation system, assisting in maintaining desired air pressure levels while filtering dust, airborne microbes, aerosol particles, and potentially dangerous chemical vapors. All Parker HEPA and ULPA filters are individually tested and labeled per IEST recommended Practice (RP) CC-001 to verify they meet the specified efficiency.
Parker HVAC manufactures air filters for all healthcare applications, providing the maximum level of patient protection from airborne transmission of infectious contaminants. From surgical suites, laboratories, to patient rooms, our filtration products protect people and equipment from airborne bacteria, viruses, and fungal spores. Input from a Parker air filtration professional ensures the proper air filter is chosen, purchased, installed, and maintained at the best total cost for the clean air your healthcare facility requires.
In addition to protecting people from airborne bacteria, proper filtration in healthcare is necessary to protect equipment and processes. Both standard HVAC filters and gas phase filtration should be used to critically evaluate and solve any potential air quality concerns.
The microelectronics industry is a global industry that designs, manufactures, and sells semiconductor devices. Semiconductors are used in a wide variety of products, including computers, smartphones, tablets, cars, and medical devices. Parker HVAC designs and manufactures Sub-HEPA, HEPA, and ULPA filters to trap microscopic airborne particles and contaminants from an air stream to produce a safe environment and prevent cross-contamination of manufacturing processes.
Parker HVAC can provide all the necessary filters to meet the strict regulations in the pharmaceutical industry. From low efficiency pre-filters, high efficiency secondary filters, and final HEPA or ULPA filters, all available for high temperature applications or with anti-microbial treatment. We manufacture HEPA and ULPA on demand, customized for the specs given by the client. All Parker MICROGUARD and MICROPLEAT filters are individually tested and labeled per IEST recommend Practice (RP) CC-001 to verify they meet the specified efficiency.
Follow us at:
Parker's Filtration Technology Blog