MICROPLEAT HEPA and ULPA Filters Deliver High-Purity Air Filtration - HVAC Filtration Division | Regional English sites
High-efficiency micro-fiber glass media and proprietary pleated design reduce energy costs and provide long service life
 
JEFFERSONVILLE, IN, February 10, 2020—Parker HVAC Filtration, a division of Parker Hannifin Corporation, the global leader in motion and control technologies, announces its new line of MICROPLEAT® high-efficiency filters designed specifically for HVAC applications. The filters feature a media blend and a mini-pleat design that provide outstanding particulate removal, dust-holding capacity, and efficiency making them an excellent choice as a high-purity air filter.
 
Designed to trap microscopic particles and contaminants in the air stream, MICROPLEAT filters are available to meet both High Efficiency Particulate Air (HEPA) and Ultra-Low Particulate Air (ULPA) minimum ratings up to 99.97% at 0.3 microns and 99.999% at 0.12 microns, respectively. “By giving customers the choice between HEPA and ULPA filters, Parker can ensure their particular application needs are met in regard to specific standards, system configurations, conditions, and operations, said Parker HVAC Filtration Keith Chesson, Technical Services Manager. “Our customers appreciate having both efficiency options to choose from in a respected product line,” Keith added.
 
Parker’s new MICROPLEAT filters are available in a wide range of materials and configurations to install in all types of housings and framing systems. This flexibility makes them an easy and effective upgrade for engineers and facility managers looking to improve indoor air quality in clean rooms, self-contained equipment, and other applications where high-purity air and energy savings are required.
 
Whether a HEPA or ULPA MICROPLEAT filter is selected, both are ideal for use in ceiling mount systems or areas where space is limited. They are uniquely engineered for lower air flow applications where laminar air flow is needed. Parker MICROPLEAT filters offer the following additional features:
 
  • Certified to ISO 9001:2015 and C UL listed
  • Wide variety of cell side materials including wood, galvanized steel, stainless steel, roll-formed aluminum, and anodized extruded aluminum

Parker MICROPLEAT filters are used in a variety of HVAC supply and exhaust applications. Markets that benefit from these high-efficiency filters include:

  • Hotels and entertainment complexes
  • Food processing
  • Microelectronics manufacturing
  • Data centers
  • Commercial office buildings
  • Schools and universities
  • Hospitals and healthcare facilities
  • Research labs
  • Clean industrial manufacturing
  • Government institutions
  • Laboratories
  • Industrial manufacturing

To learn more about Parker’s MICROPLEAT filters, please contact Pam Henley, Marketing Manager, Parker HVAC Filtration Division, at (866) 247-4827 or parker.hvac.marcomm@parker.com.


About Parker HVAC Filtration Division

Parker’s HVAC Filtration Division is a leading manufacturer of HVAC filtration products for commercial, industrial, and institutional applications. Offering the broadest line of filtration products in the industry, Parker’s HVAC products are improving the quality of air around the world. You can visit Parker HVAC Filtration Division at www.parker.com/hvac.

About Parker

Parker Hannifin is a Fortune 250 global leader in motion and control technologies. For more than a century the company has been enabling engineering breakthroughs that lead to a better tomorrow. Learn more at www.parker.com or @parkerhannifin.

###

MEDIA CONTACTS

Pamela Henley
Marketing Manager
Parker HVAC Filtration Division
100 River Ridge Circle
Jeffersonville, IN 47130
+1 866 247 4827
parker.hvac.marcomm@parker.com