aspire membrane laminates help protect sensitive components from condensation, equalize pressure and block entry of solid and fluid contaminants in a variety of applications:
Product |
Air Permeability (ft3/min/ft2@ 125 Pa) (ASTM D737) |
Air Permeability (ml/min/cm2@ 125 Pa) (ASTM D737) |
Relative Air Permeability |
Wet Mullen Burst (psi) (ASTM D751) |
Oil Repellency Grade (membrane side) (AATCCl18) |
QP981T |
≥1.5 |
≥46 |
High Flow |
≥15 |
Oil#7 |
QL827 |
0.3 - 0.7 |
9 - 21 |
Medium flow |
≥14.5 |
Oil#6 |
QL210 |
0.2 - 0.6 |
6 - 18 |
Medium flow |
≥14.5 |
Oil#6 |
QBV657D |
0.5 - 0.9 |
15 - 27 |
Medium flow |
>14.5 |
Oil#6 |
QBV658D |
0.2 - 0.9 |
6 - 27 |
Low flow |
>14.5 |
Oil#6 |
QP910 |
0.20 - 0.45 |
6 - 13 |
Low flow |
> 20 |
Oil#6 |
QP943 |
0.15 - 0.45 |
4 - 14 |
Low flow |
≥ 20 |
Oil#6 |
QP944U |
0.11 - 0.50 |
3 - 15 |
Low flow |
≥ 34 |
Oil#6 |
With more than two decades of engineering and manufacturing experience, our innovative team works closely with customers to solve their most critical filtration challenges.
Phone:
US: +1 816 272 8888
Europe: +49 (0) 228 284808
Email:
aspire@parker.com
Follow us at:
Parker's Filtration Technology Blog