Performance Materials - HVAC Filtration Division | Parker US
Innovative Air Filtration for Agricultural Facilities

Parker Performance Materials specializes in ePTFE, electret and melt blown technologies, and supplies aspire microfiltration and venting solutions, eVent fabrics and TransWeb specialist filtration products.

With decades of engineering and manufacturing experience, our innovative team works closely with customers to solve their most critical filtration and venting challenges. Our aspire® product portfolio includes a broad range of specialized microfiltration and venting solutions that are available in a variety of formats, including membranes, laminates and custom die cuts.

Lab and Process

Designed for high purity applications and rigorously tested to deliver consistent quality, aspire ePTFE membranes are available as rolled goods or die cuts to support a variety of lab and production applications.

In 1999 eVent fabrics revolutionized waterproof apparel with the introduction of an air permeable waterproof membrane. With billions of microscopic pores that are too small for moisture to penetrate from the outside, our proprietary waterproof membrane instantly vents the heat and sweat that you generate when you are active. We call this Direct Venting technology, and it helps reduce the temperature swings your body experiences during physical exertion. With a comprehensive offering of waterproof, windproof and protective textiles, eVent fabrics is trusted by apparel, footwear and accessories brands worldwide to keep consumers and professionals dry and comfortable. 

Waterproof

At eVent, we believe waterproof/breathable should also mean dry and comfortable. eVent fabrics was the first to engineer and use patented Direct Venting technology so rain can't get in but sweat can get out instantly

Windproof

eVent windproof laminates are specifically designed for activities that make you sweat. Utilizing air permeable Direct Venting technology, they're able to block the wind and offer water resistance while still letting moisture out.

Professional

eVent Professional laminates are tested in the harshest conditions to meet the most demanding specifications of military, police, fire and professional users. 

Footwear

From patented air permeable Direct Venting technology to the ultra-protective Direct Diffusion system, eVent fabrics has become a trusted leader in waterproof footwear technology for consumers and professionals alike.

TransWeb combines the mechanical filtration characteristics of nonwoven fabrics with an electrostatic charge to create specialty filtration media, which provide high filtration efficiencies at low pressure drops.  With superior performance in high heat and contaminated environments, TransWeb products are trusted for the most challenging air filtration applications.

Filter media can be packed less densely than conventional mechanical only filter media, providing less resistance to airflow. 

TransWeb provides outstanding performance in applications such as:

  • Face masks and respirators
  • Medical filters
  • Heating, ventilation and air conditioning
  • Furnace filters
  • Automobile cabin filters
  • Bag house filters
  • Paint room filters
  • Vacuum cleaners
Pur Ag® V-Bank MERV-15

Electret

TransWeb electret media unites the benefits of an extremely low pressure drop with virtually permanent electrostatic filtration efficiencies.

Pur Ag® V-Bank MERV-15

Event Fabrics

Extruded from a variety of polymers, including polypropylene, polyethylene, nylon and polybutylene, TransWeb melt blown products are designed to meet disparate filtration requirements.

Parker Performance Materials is headquartered in Lee's Summit, Missouri and comprised of the aspireeVent fabrics and TransWeb businesses. Powered by a team of experienced technical experts, the Performance Materials division specializes in ePTFE, electret and meltblown technologies.

Contact Us

With more than two decades of engineering and manufacturing experience, our innovative team works closely with customers to solve their most critical challenges. Whether you need to solve a microfiltration and venting challenge, source a waterproof/breathable technology or procure an electret melt-blown product, our global team is highly knowledgeable and ready to assist.

Phone: 

  • Toll Free:         +1 833 882 0407
  • International: +1 816 272 8888