Ensuring high indoor air quality in educational facilities is essential for creating a healthy, safe, and productive learning environment. Clean air not only supports the well-being of students and staff—especially those with allergies or asthma—but also helps prevent the spread of viruses, reducing illness and absenteeism. Additionally, effective air filtration contributes to optimized energy consumption. Parker HVAC filtration offers advanced particulate and gaseous filtration solutions tailored to the unique air quality needs of classrooms, auditoriums, laboratories, gymnasiums, cafeterias, and more. By addressing the specific challenges of each space, Parker’s systems promote cleaner air, energy savings, and a successful learning atmosphere for all.
For over 50 years, Parker has been improving the quality of air around the world with trusted products that define excellence. You can expect Parker to stay at the forefront of technological advancements, continuously innovating to deliver the highest levels of quality, efficiency, and value for our customers in the critical learning environment. Parker offers more filtration solutions, simplifying your sourcing and ensuring all indoor air quality requirements are met.
Investing in Parker air filtration products will help you lower your energy consumption and protect your students and staff from harmful airborne contaminants.
Parker’s DP® MERV-10 filters provide higher particle removal efficiency than MERV-8 filters. They offer low pressure drop and high dust-holding capacity and are available in a wide range of sizes in 1", 2", and 4" depths. The synthetic media is fully sealed in the durable two-piece frame, eliminating air bypass.
Parker’s LoadTECH® , highefficiency, extended rigid cell filters feature exclusive gold synthetic media with an embossed design to capture dust at a higher capacity. They are available in 4" and 12" models with rugged, high-impact polystyrene (HIPS) frames.
.
The MICROGUARD® high-capacity filter is designed for use in higher airflow applications up to 500 FPM, achieving HEPA efficiency of up to 99.999% on 0.3 micron particles. MICROGUARD HC features micro-glass fiber media and a C-style box frame constructed of 16-gauge metal.
Contact us to learn more about our air filtration solutions!
Follow us at:
Parker's Filtration Technology Blog