Industries - HVAC Filtration Division | Parker US
Parker HVAC's extensive product offering meets the most stringent filtration requirements

Parker’s HVAC Filtration Division is an industry expert committed to engineering our customers’ success and working closely with them to protect the air quality for their employees, their processes, and their equipment. Our extensive product offering is designed to meet the most stringent filtration requirements across a variety of markets, helping manufacturers achieve the highest levels of manufacturing productivity while adhering to specific compliances. In the agriculture market, we’re delivering pathogen barrier filter solutions with unique pleating technology that prevents airborne diseases from contaminating livestock populations.

Parker’s standard HVAC and gas phase filters protect airport passengers and employees

Airports

Every day, millions of people travel through airport terminals. At Parker, we are committed to manufacturing air filters that provide clean, comfortable air to both airport employees and travelers during their brief stays along the way.  Parker’s standard HVAC and gas phase filters protect travelers and employees from unhealthy and potentially dangerous levels of VOCs, hydrocarbons, ozone, nitrogen dioxide, and sulfur dioxide. Our ASHRAE grade filters remove particulates from the airstream while the gas phase – or activated carbon – filters remove the jet fumes and diesel odors that are drawn in from the heavily polluted outside supply air. 

Parker HVAC offers proven process protection to automotive OEMs and suppliers

Automotive

Air filtration in all manufacturing applications is critical, but the magnitude and importance of it in the automobile assembly and surface finishing industries surpasses most others. Taking steps to improve air quality safeguards employee health, ensures regulatory compliance, and improves the bottom line.

Paint spray booth facilities require a cleaner process and atmosphere than many other applications. Parker’s ATI products surpass filter requirements for both air intake and overspray in these booths, ensuring operator safety.

Parker HVAC provides solutions for Sub-HEPA, HEPA, and ULPA filtration applications

Cleanrooms

The cleanroom industry is a dynamic market with new technologies and applications emerging frequently. From ISO Class 1 to ISO Class 9 cleanrooms, we manufacture solutions for all possible classifications of a cleanroom facility. Parker’s complete line of clean room HEPA and ULPA standalone and pre-filters remove microscopic particles and contaminants with efficiencies up to 99.9995%, exceeding the needs of any cleanroom ventilation system, assisting in maintaining desired air pressure levels while filtering dust, airborne microbes, aerosol particles, and potentially dangerous chemical vapors. All Parker HEPA and ULPA filters are individually tested and labeled per IEST recommended Practice (RP) CC-001 to verify they meet the specified efficiency. 

Not sure which filter you need? Talk with one of our experts.