Products - Hose Products Division | Parker US
Industrial and Transfer Hose Solutions

With the precise hose pressure for your application, your industrial hose can maximize production and minimize downtime. For over 50 years, Parker has been the preferred hose manufacturer customers have relied on to transfer abrasive materials, acid and chemicals, air compressed gasses, food and beverage, fuel and many other materials. We manufacture a variety of industrial hoses with covers specifically designed to resistant abrasion, chemicals, flame, heat, oil, ozone, ultraviolet light and weathering.

Industrial Hose Selector Tool

Need a hose or fitting? Our hose selector application allows you to search the entire catalog of products from Parker's Hose Products quickly and efficiently. Narrow down precisely what you need with the STAMP process, or browse thousands of products by category.

Industrial Hose Selector Tool

Mission-Critical Innovation

Parker's industrial hose solutions and services are designed to deliver the reliability that is necessary for mission readiness, survivability, and cutting edge innovation, which is a necessity for any military operation.

Parker Image

Innovative Products for a Wide Array of Applications

Whether in-plant movement of blending agents and preservatives, bottling or packaging or over-the-road-transport of grain and milk, Parker provides versatile industrial hose products to ensure your operations run smoothly and efficiently.

Innovative Products for a Wide Array of Applications

 

Learn More About Our Complete Product Offering

 

World Class Development & Test

In our advanced development and test facilities, Parker is unsurpassed in both technical knowledge and testing capabilities. Parker ensures each of our hoses are designed and tested to meet your specific requirements.

Parker Image

Proof Test

An assembly impulse test is a test which pulsates internal pressure at a rate between .5 and 1.3 Hz. through the hose assemblies for a specified pressure, temperature, and number of cycles.

Parker Image

Burst Test

The assembly burst test is a hydrostatic pressure test of the hose assembly that determines the actual burst strength of the assembly.

Parker Image

Tensile Test

The assembly tensile test is a test of the tensile force required to fail a hose. Also know as the Coupling Pull-Off Test.

Parker Image

Electrical Continuity Test

The electrical continuity test consists of testing the electrical resistance or a hose assembly from coupling to coupling using a low-voltage ohmmeter for hose assemblies.

Parker Image

Flex Test

The assembly flex test is designed to cycle flex hose assemblies filled with fuel or water at a 90° rotation while suspended with a 10 lb. load attached to the assembly.

Parker Image

Cold Bend Test

The cold bend test consists of placing the assembly in a cold box at -40°C for 24 hours, then bending the test sample around a mandrel having a diameter that is 10 times the nominal internal diameter of the hose.

Parker Image

Impulse Test

An assembly impulse test is a test which pulsates internal pressure at a rate between .5 and 1.3 Hz. through the hose assemblies for a specified pressure, temperature, and number of cycles.

Where to Buy

Parker industrial hoses are manufactured in the major regions of the world — North America, Europe, and Asia — supporting the equipment they serve, regardless of where it was originally manufactured, or where it is today. Parker's worldwide reach makes our hoses easier to specify and source through our unrivaled industrial distribution network of 13,000 locations globally.

Parker Image

Question about Industrial Hose?

Industrial hose covers a broad spectrum of fluid transfer lines, including flow lines for fluids and gases in pneumatic, hydraulic, or process applications, as well as specialized uses in heavy industry such as mining, geotechnical, and construction. Industrial hose is usually application-specific; so, we recommend a consultation with a hose manufacturer such as Parker regarding specific applications. Contact us today!