We have the largest selection of industrial hose, more fitting sizes and configurations than any other manufacturer.
Designed to handle extreme bends while allowing full-flow, kink-free performance, E-Z Form hose effectively replaces pre-formed hoses in many applications—eliminating special design, tooling and fabrication costs. E-Z Form is a flexible, innovative and economical hose specifically engineered for biodiesel, oil suction/return lines, air, coolant, mild chemicals, water, drain lines, vacuum applications. The small bend radius of E-Z Form hose allows for less hose to be used in the application, thus decreasing the overall weight as well as material costs.
Parker's PURE food grade hoses enable a clean and safe transfer of a wide variety of foods, beverages and sanitary materials. Our products are offered in a comprehensive range of constructions and also offer multiple colors, pressures, sizes and temperature capabilities to meet customer needs. All of our food grade hoses meet government and industry standards and our hose tubes are suitable for a variety of markets.
Our customers have grown accustomed to Parker leading the world in fluid power and conveyance. Thus, the thermal cooling product offering follows our tradition of excellence by offering a comprehensive solution strategy.
Did you know Parker Hose Products Division offers a wealth of information about industrial hose assembly, repair, installation and more through our blogs? Read some of our blogs below.
Hose Products Division is launching a SOS - Search, Order, Ship program for select industrial hose families. The SOS program is exclusively for distributors selling cut or assembled hoses to other distributors that lack the capabilities or stock to do this work. The program is especially valuable for prototypes and one-off opportunities when the distributor calling on the end user may not have the stock to fill the order but someone else in the Parker network does. Watch our video.
E-Z Form™ hose provides extreme flexibiity for easy and quick installation of coolant, water and oil suction/return lines on mobile and industrial equipment.
Video
Parker industrial hose products are an ideal fit for customers needing to transfer abrasive materials, acid and chemicals, air, compressed gases, food, fuel, oil, sanitary materials, steam, welding gases, water and many other materials. We manufacture a variety of hoses with covers that are resistant to abrasion, chemicals, flame, heat, oil, ozone, ultraviolet light and weathering.
Watch additional hose product videos here
The mission of NAHAD is to promote a high standard of professionalism and integrity within the hose and accessories industry by providing a medium for communications, education and training, so that quality is maximized and profitability enhanced.
ARPM provides waste reduction, benchmarking, networking, international management of product standards, and educational opportunities. As the only national association for rubber products companies, ARPM members range in size from small manufacturing producers to multi-billion dollar conglomerates.
Parker industrial hoses are manufactured in the major regions of the world — North America, Europe, and Asia — supporting the equipment they serve, regardless of where it was originally manufactured, or where it is today. Parker's worldwide reach makes our hoses easier to specify and source through our unrivaled industrial distribution network of 13,000 locations globally.
Industrial hose covers a broad spectrum of fluid transfer lines, including flow lines for fluids and gases in pneumatic, hydraulic, or process applications, as well as specialized uses in heavy industry such as mining, geotechnical, and construction. Industrial hose is usually application-specific; so, we recommend a consultation with a hose manufacturer such as Parker regarding specific applications. Contact us today!