Beverage - Hose Products Division | Parker US
Parker Image

Series 7630, 7630P, and 7630PL, are high-quality, low permeation, flexible delivery and suction hoses. Collectively, these series are designed to convey beer, wine, consumable liquids, and many other food and beverage applications. Tube materials consist of phthalates free premium white Butyl. We offer multiple cover options including smooth, corrugated and deeply corrugated options to fit your applications and individual needs.

PUREBev Series 7630


High quality, flexible, low permeation delivery and suction beverage hose designed for a wide variety of non-fatty food products including beer and wine.

  • 250 psi working pressure
  • -40°F / +248°F ( -40°C / +120°C)
  • Tube: White Butyl, phthalates free
  • Reinforcement: Synthetic plies, galvanized wire helices
  • Sizes: 1", 1-1/2", 2", 2-1/2", 3", and 4"

PUREBev Certifications

 

CoverPURE Standard

  • Red EPDM, smooth wrapped finish, ozone and aging resistant

PUREBev Series 7630P

High quality, flexible, low permeation delivery and suction beverage hose designed for a wide variety of non-fatty food products including beer and wine.

  • 250 psi working pressure
  • -40°F / +248°F ( -40°C / +120°C)
  • Tube: White Butyl, phthalates free
  • Reinforcement: Synthetic plies, galvanized wire helices
  • Sizes: 1", 1-1/2", 2", 2-1/2", 3", and 4"

PUREBev Certifications

 

CoverPURE PRO

  • Red EPDM corrugated, wrapped finish with UHMWPE anti-friction layer, abrasion, aging and ozone resistant

PUREBev Series 7630PL

Exceptional quality, extra flexible, low permeation, and light weight delivery and suction beverage hose designed for a wide variety of non-fatty food products including beer and wine.

  • 150 psi working pressure
  • -13°F / +248°F ( -25°C / +120°C)
  • Tube: White Butyl, phthalates free
  • Reinforcement: Synthetic plies, thermoplastic wire helices
  • Sizes*: 1-1/2", 2", 2-1/2", 3", and 4"
PUREBev Certifications


*Hose to be used with 7630CL-1 or 7630CL-2 to create a uniform banding area for coupling attachment:

7630CL-1 to be used with hose sizes 1.5" - 2.5"
7630CL-2 to be used with hose sizes 3"- 4"

CoverPURE Plus

  • Red EPDM, red PVC corrugated, abrasion, aging, ozone and oil resistant 

Have a question or want help determing the right hose for your application?