PURE Food Grade Hoses - Hose Products Division | Parker US
Parker Image

You can count on Parker PURE hose for clean transfer, delivering a safe product, built with quality materials and constructions and tested to the most stringent standards.

Enabling Clean and Safe Transfer

Parker's PURE food grade hoses enable a clean and safe transfer of a wide variety of foods, beverages and sanitary materials. Our products are offered in a comprehensive range of constructions and also offer multiple colors, pressures, sizes and temperature capabilities to meet customer needs. All of our food grade hoses meet government and industry standards and our hose tubes are suitable for a variety of markets. They also offer full suction capability and kink resistance to extend their usability and enhanced cover options for convenient cleaning.

PURE Food & Beverage Hose

SIMPLE

Parker's food grade color coded hose allows for simple product selection. Built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions.

CLEAN

In every step of its design, Parker's food grade hose is manufactured to deliver a quality product. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate.

SAFE

You can count on Parker's food grade hose for clean transfer, delivering a safe product. Built with quality materials and constructions and tested to the most stringent standards to meet performance requirements and government/industry standards.

Good Manufacturing Practice (GMP) Certification

Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. Parker's PURE color coded hose allows for simple product selection. Built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods such as clean-in-place (CIP) processes.

Parker's PURE color coded hose allows for simple product selection

 

Cover Options

PURE STANDARD

High grade, UV and ozone resistant, vulcanized rubber, smooth cover

PURE PRO

Abrasion resistant, corrugated, non-marking, low friction, easy to clean, UHMWPE cover

PURE PLUS

Deep corrugation, external PVC helix, crush resistant, low friction, extreme flexibility

Customizable Datasheets

Generate your own PDF datasheets with only the PURE hoses you want. Our tool allows you to choose a header and select your hoses, up to 3 per sheet, and customize with your contact information.

Customizable Datasheets

Have a question or want help determing the right hose for your application?