Any Pressure. Any Project. One Solution. GlobalCore is the world's first high-performance, cohesive hose and fitting system. Providing one simple solution of robust hydraulic hoses designed to endure the tough conditions where work get done, GlobalCore is the future that OEMs and end users around the world have been asking for.
Portable, compact and rugged, Parker’s family of hydraulic hose crimpers and crimping machines enable any user to make factory-quality hose assemblies quickly, easily and cost-effectively. Parkrimp is our largest, most versatile bench-mounted hose crimper and features a positive-stop design for a perfect crimp every time. Parkrimp machines are simple to operate and they’re built to provide years of dependable service.
Parker's PURE food grade hoses enable a clean and safe transfer of a wide variety of foods, beverages and sanitary materials. Our products are offered in a comprehensive range of constructions and also offer multiple colors, pressures, sizes and temperature capabilities to meet customer needs.
Designed to handle extreme bends while allowing full-flow, kink-free performance, E-Z Form hose effectively replaces pre-formed hoses in many applications — eliminating special design, tooling and fabrication costs. This flexible hose is available in a general service construction for coolant and water applications and in a multipurpose oil-resistant construction for drain, fuel fill and oil suction/return lines.
Got abrasion? We've got you covered. Our expanded line of abrasion resistant hose offers you a world of protection, not to mention a choice of covers.
Parker's industrial hoses are designed and built for long-lasting performance and superior value. Our broad offering of products makes Parker the market leader and supplier of choice.