Transportation hose needs to able to meet the high demands of reliability, and strict performance requirements within the industry. Parker’s hoses and tubing for transportation are specifically engineered with all of the rugged durability, expansive operating temperatures and flexible sizes required for almost any medium- and heavy-duty application in trucks, buses, engines and chassis.
Parker provides customers with a quality industrial hose fit for tubing, air conditioning (a/c) and refrigeration, CNG, DOT-approved air brake, fuel, engine, transmission, and power steering fleet applications. From extreme temperatures – hot or cold – to high vibrations or chemically challenging applications, our transportation hoses are a quality product you can trust.
Transportation and Air Brake hose assemblies need to be capable of being crimped in the field as a replacement for factory-only made hose assemblies. Parker's hydraulic transportation hoses for air brake applications, including truck air lines and fittings, are designed, built, and tested to meet the SAE air brake specifications.
Refrigerant Hose tube assemblies for air conditioning lines can be fast, easy, and cost-effective, which are a necessity when dealing with the rigorous requirements of any automotive, mobile, and bus application. These hydraulic hose tube assemblies utilize Parker's 285 hose. To enhance the assembly process of hose tube assemblies, Parker also offers male and female end tube connections with or without a pilot as well as our 26 series hydraulic fittings for the hose connections.
Parker's 285 hose was designed to deliver consistency and reliability with a constant working pressure of 500 PSI in all sizes for air conditioning systems.
Fuel and Gas Hoses manufactured by Parker's Hose Products Division, including high pressure fuel injection hoses, are reliable, durable, and specifically designed to support clean energy frontiers across a variety of industries including fleet applications. Common applications for these hydraulic hoses include on-vehicle (delivery and refuse/garbage trucks), and CNG transfer lines.
SS23CG is a LPD / CNG hydraulic hose for gas permeation resistance and reliable performance industries such as the transportation market. SS23CG exceeds Canadian Gas Association specification CAN / CGA-8-1-M86 Type III, which means this hydraulic hose meets permeation requirements of 1,6 g/m²-day. SS23CG also meets ECE R110 / R67, UL21, 569 hose specifications and is UL Standard 21 certified.
SS25UL hose is a liquefied petroleum gas hose that has a constant working pressure of 350 PSI to deliver consistency and reliability. The SS25UL hydraulic hose is designed, built, and tested to meet UL Standard 21 performance specifications specifically for fleet applications.
221FR hose is a transportation hose used for marine fuel and engines that provide fire resistance for gasoline and fuel systems. The 221FR hose is manufactured to meet many industry standards, such as USCG and SAE J1527, for reliability that are required within the transportation industry.
Chemical Service Hoses are specifically engineered to handle bulk loading and unloading, transport/delivery.
Blue Thunder Large Diameter UHMWPE Corrugated Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 180°F and 200 psi.
Wildcatter Oilfield UHMWPE Corrugated Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 180°F and 250 psi.
Equipment/Engine Service Hoses provide maximum efficiency when considering coolant, fuel line, suction and return line hose.
E-Z Form GS Greek Corrugated General Service Suction Hose is a flexible hose designed for transfer of air, coolant, mild chemicals and water in industrial and mobile applications to 257°F and 75 to 150 psi.
Parker designed Super-Flex FL-7 Barrier Fuel Line Hose for engine fuel supply in applications to 257°F and 100 psi.
E-Z Form MP Greek Corrugated Multipurpose Oil Resistant Suction Hose is an extremely flexible hose designed for refined fuels and oil transfer in applications to 250°F and 75 to 150 psi.
E-Z Form HT Greek Corrugated High Temperature Power Steering Return Hose (Non-SAE) is an extremely flexible, heat resistant hose designed for transfer of hot oil in engine applications to 302°F and 150 psi.
General and Multiple Purpose Service Hoses provide safe, productive transfer of air, water, mild chemicals, fuel and oil.
Jiffy Push-On/Push Lock Oil Resistant Multipurpose Rubber Hose is designed to transfer air, mild chemicals, oil, water and refined fuels such as biodiesel, diesel, ethanol and gasoline in applications to 212°F and 300 psi.
GST II is a general purpose rubber hose designed for air compressor and shop air hose systems, transfer of mild/diluted chemicals, and water in applications to 212°F and 300 psi.
MPT II Nonconductive Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi.
Petroleum Service Hoses handle bulk loading and unloading, transport/delivery, fuel and oil applications.
Translite Petroleum Transport Suction Hose is designed for delivery, transfer and transport of oil and refined fuels in applications to 200°F and 150 psi.
Wildcatter Oilfield Petroleum Transport Suction Hose is designed for delivery, transfer and transport of oil and refined fuels in applications to 180°F and 150 psi.
Series 7216E Titanflex Corrugated Petroleum Transport Suction Hose is designed for delivery, transfer and transport of oil and refined fuels in applications to 200°F and 250 psi.