Our customers have grown accustomed to Parker leading the world in fluid power and conveyance. Thus, the thermal cooling product offering follows our tradition of excellence by offering a comprehensive solution strategy.
Click any of the charts below to enlarge and view recommended hose products.
Outstanding quality, valuable efficiency and Parker’s leak-free assurance are what you get with Parker Push-Lok hose and fitting system. The Push-Lok system is easy to use. No clamps or special tools are required during installation. Assembly can be made in seconds, saving valuable time and cost, and with Parker’s exclusive color code system, you can inventory, maintain, and identify your hose needs easily and efficiently.
Parker's Push-Lok Plus 801 hose is a very flexible all-rounder with Nitrile (NBR) inner tube and a working pressure of up to 2.4 MPa, available in six different colors and compatible with Push-Lok fittings in series 82 in steel, stainless steel and brass.
Parker's 807 Series Push-Lok EPDM-P Hose is the newest member of the Push-Lok hose family. Expertly designed, it facilitates the transfer of air, water (including PCW), and coolant solutions. Features easy assembly and ensures reliable, durable, and leak-free service.
Heat-resistant Push-Lok Plus 836 hoses accommodate higher working pressures and higher temperatures than other Push-Lok Plus hoses while offering the same compatibility features.
Parker’s 627 is designed to be utilized for the transfer of coolants in high performance computers and data farms. The tube is specially formulated and compounded peroxide cured EPDM for compatibility with industrial coolants.
Parker's 629 Server Blade Hose is the latest addition to Parker's thermal cooling product line. The construction offers greater flexibility and a reduced O.D. to allow for the challenging hose routing required in a direct-to-chip cooling applications.
Parker's 7181 hose construction, designed to SAEJ20R3 D-2 specifications, provides electrochemical resistance (ECR) to inhibit striations and rusting of hose-to-metal interfaces. Offering high temperature performance, this hose is resistant to abrasion, mild chemicals and weathering.
E-Z Form hose provides extreme flexibility for easy and quick installation of coolant, water and oil suction/return lines on mobile and industrial equipment. Providing off-the-shelf convenience and dramatic cost reduction opportunities, this hose is a versatile, solution-driven product for OEM and aftermarket-related applications.