Hose for Refuse and Waste - Hose Products Division | Parker US
Hose for Refuse & Waste Applications

With the largest selection of hose and fittings, Parker has exactly what you need whether you are looking for higher temperature hose assemblies, increased operating pressures, longer impulse life or maximum abrasion resistance.

Overview

Refuse collection vehicles are increasingly requiring rugged and compact systems with high pressures and temperatures, which means selecting the right hydraulic hoses for your system is more important than ever before. With the largest selection of hose and fittings, Parker has exactly what you need whether you are looking for higher temperature hose assemblies, increased operating pressures, longer impulse life or maximum abrasion resistance. Hose Products Division prides itself on delivering exceptional quality and reliability when it comes to hydraulic hose for the waste collection and disposal market.

Constant Working Hose

Constant Working Pressure Hoses are designed to meet the most common working pressures within the refuse vehicle industry. Choosing a constant working pressure hose simplifies the selection process no matter what hose diameter.

Hydraulic Industry Standard Hoses

Hydraulic Industry Standard Hoses are designed to handle extreme circumstances, which are common within the refuse industry. Parker's Hose Products Division has exactly what you need whether you need higher temperature hose assemblies, increased operating pressures, longer impulse life or maximum abrasion resistance.

Suction and Return Line Hoses

Suction and Return Line Hydraulic Hoses are designed to transfer a range of fluids, including petroleum, oil, glycol anti-freeze solutions, diesel fluid, water, or gasoline, which are all used within waste collection vehicles. The low-pressure hydraulic hose below meets or exceeds SAE requirements, providing maximum performance, flexibility, and life that is ideal for the refuse industry.

Industrial Refrigerant Hose

Industrial Refrigerant hoses are designed specifically for the transfer of liquid and gaseous refrigerants. These hydraulic hose and tubing solutions work in automotive and industrial air conditioning systems or in AC systems on refuse equipment with long runs or hard-to-service AC lines. Parker’s 285 hose is designed specifically for the rigorous requirements of automotive, mobile, bus and refuse applications.

CNG / LPG Hose

Compressed Natural Gas (CNG) / LPG Hoses by Parker’s Hose Products Division are reliable, durable, and specifically designed to support clean energy frontiers across a variety of industries including waste collection and disposal applications. Common applications for these hydraulic hoses include on-vehicle (delivery and refuse/garbage trucks), CNG refueling dispensers, CNG transfer lines and high-pressure CNG lines.

Equipment and Engine Service Hoses

Equipment/Engine Service Hoses provide maximum efficiency when considering coolant, fuel line, suction and return line hose.

General and Multiple Purpose Hoses

General and Multiple Purpose Service Hoses provide safe, productive transfer of air, water, mild chemicals, fuel and oil.

Have a question or want help determing the right hose for your application?