Hose for OEM Applications - Hose Products Division | Parker US
Hose for OEM Applications

In a constantly changing business environment, not all applications are created equal. No matter what your OEM application, Parker is prepared to meet the demands of your business with our OEM solutions and equipment.

Overview

In a constant changing business environment, not all applications are not created equal. Specific OEM applications require specific hoses. For example, your application may require easier installation, a globally available product, or high impulse life among other critical features. No matter what the OEM application, Parker is prepared to meet the demands of your business with our OEM solutions and equipment. As an OEM partner, we can help Original Equipment Manufacturers specify solutions in order to make informed purchasing decisions around technology, applications and relevant specification requirements.

Parker offers an variety of industrial hose to choose from that meet or exceed the OEM standards. Parker can ensure quality customer service, high quality manufacturing standards, on-time delivery and a culture of continuous improvement so you remain competitive in the marketplace and achieve growth objectives.


Global Availability
Parker’s hydraulic hoses are manufactured in the major regions of the world – North America, Europe and Asia – supporting the OEM equipment and customers we serve. Our worldwide reach makes it easier to specify and source through our unrivaled industrial distribution network of 13,000 locations worldwide.

Extended Hose Life
Parker’s hydraulic hoses come in a variety of cover options so you can match the right cover to your OEM application. Our ToughCover is 80 times more abrasion resistant than our Standard hose cover, while our SuperTough cover is 450 times more abrasion resistant offering unparalleled protection from abrasive environments.

Innovative Design
Today there is a tremendous amount of pressure to adjust with the continuously evolving application requirements for the OEM industry in terms of available space, performance, and production efficiency. Our hydraulic hoses have a smaller outside diameter, weighs less, and is more flexible, which simplifies installation. This can lead to smaller and lighter cable tracks are easier to handle, requiring fewer man-hours for installation and repair. 


OEM Specification Requirements

All of our hydraulic hoses meet or exceed various industry specifications including SAE, EN, DIN, or ISO. Many of our new hoses are designed to meet the ISO 18752 specification, which enables customers to choose a hydraulic hose by pressure range, not construction. Hoses in this product family simplify the specification process as well as reduce compliance complexity on a global platform.

Aftermarket Support
Our aim is to support the profitability of your business by providing initiatives and opportunities to reduce costs. With more than 13,000 service points, Parker has one of the most powerful industrial distribution networks ensuring that your customers receive the support they require to maintain operations. In addition to global support, we offer an enterprise asset identification, tracking, and management solution, Parker Tracking System (PTS).

Please call 440-943-5700 for additional information about our OEM specific products and services.

Equipment and Engine Service Hoses

Equipment/Engine Service Hoses provide maximum efficiency when considering coolant, fuel line, suction and return line hose.

General and Multiple Purpose Hoses

General and Multiple Purpose Service Hoses provide safe, productive transfer of air, water, mild chemicals, fuel and oil.

Have a question or want help determing the right hose for your application?