Parker makes it easy to find the perfect solution for any material-handling application. Our complete line of low-to-medium pressure industrial transfer hose provide solutions for primary use in material handling applications, such as transferring abrasive media that includes dry cement, concrete, fly ash, grains, gravel, sand, slurries, and hot tar and asphalt.
Parker offers complementary industrial hose designed to meet the most common working pressures within the material handling industry. Parker manufactures each hose to match the requirements of the application and never compromises on the quality. Parker offers a durable, high quality industrial hose for virtually every application and service condition.
Constant Working Pressure hoses are designed to meet the most common working pressures within the material handling industry. Choosing a constant working pressure hose simplifies the selection process no matter what hose diameter. Designed, built, and tested to the ISO 18752 specification, hoses are available in Standard, ToughCover, SuperTough and Critical Protection cover options, and are ideal for petroleum-based hydraulic fluids and lubricating oils.
Part of Parker’s GlobalCore constant working pressure hose line, lightweight and flexible 387 hoses consistently deliver 3,000 PSI performance across markets and across the globe.
Parker’s 487 GlobalCore hose offers high performance, low-force-to-flex, and constant working pressures of 4,000 psi.
Part of the GlobalCore line of robust yet lightweight hydraulic hose, Parker’s 797 hose is an easy-to-bend, easier-to-install 6000 PSI constant working pressure hose.
Hydraulic Industry Standard Hoses are designed to handle extreme circumstances, which are common within the material handling industry. Parker's Hose Products Division has exactly what you need whether you need higher temperature hose assemblies, increased operating pressures, longer impulse life or maximum abrasion resistance.
426 hose has a pressure range of 2,750 to 375 psi, which is designed for engine compartment applications. This hydraulic hose can handle high temperatures, up to 302° F and meets SAE 100R1 specifications.
436 hose is constructed with half the minimum bend radius and a smaller outside diameter (O.D.) to accommodate hydraulic applications with tighter routing requirements. It has a pressure range of 4,000 to 2,000 psi and can withstand up to 302° F.
471TC Twin Tough hydraulic hose eliminates the labor and material costs required to manually bundle two separate hoses using tie straps or plastic sleeves. The ToughCover provides 80 times more abrasion resistance than standard high pressure rubber hoses, which is ideal for the material handling industry.
Suction and Return Line Hoses combine to meet a wide range of suction and return applications requirements. Constructed with an oil- and weather-resistant synthetic rubber cover, these high-pressure flexible suction and return line hoses are reinforced with multiple layers of fiber spiral and one helical wire.
Parker’s 811 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.
Parker’s 811HT hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.
Parker's 881 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.
Alternative/Fuel Hoses can be used in various applications, including CNG, LPG, gasoline and diesel. These fuel-specific hoses are ideal for on-shore/off-shore, marine diesel fuel and gasoline, or in-plant applications with temperatures up to +250° F.
SS23CG is a compressed natural gas and liquefied petroleum gas hose that has a constant working pressure of 350 psi to deliver consistency and reliability. The SS23CG hose is designed, built, and tested to meet ECE R110/R67, UL Standard 21, 588 and 569 performance specifications.
SS25UL hose is ideal for low-pressure service with liquefied petroleum gas. It is compatible with 26 Series Parkrimp style fittings and is made with an oil- and LPG-resistant synthetic fiber cover. SS25UL meets UL Standard 21 certification.
221FR hose is a transportation hose used for marine fuel and engines that provide fire resistance for gasoline and fuel systems. The 221FR hose is manufactured to meet many industry standards, such as USCG and SAE J1527, for reliability that are required within the transportation industry.
Hydraulic Low-temperature Hoses are designed specifically to excel in brutal operating conditions of extreme cold. Hoses are rated as low as -70° F. These high-pressure rubber hoses are the ideal choice for the material handling industry. These No-Skive hoses use Parker's standard 43, 71 or 79 Series steel and stainless steel fittings and easy-to-use Parkrimp style crimping system.
Parker’s 472LT hose is a hydraulic low-temperature hose with a pressure range of 2500-5800 PSI in different sizes, designed specifically to excel in the brutal operating conditions of the extreme cold.
Parker’s 722LT hose is a hydraulic low-temperature spiral hose with a pressure range of 2500-4000 PSI in different sizes, designed specifically to excel in the brutal operating conditions of the extreme cold.
Parker's 792LT hose is a hydraulic low-temperature hose with a working pressure of 6000 PSI in all sizes, designed specifically to excel in the brutal operating conditions of the extreme cold.
Equipment/Engine Service Hoses provide maximum efficiency when considering coolant, fuel line, suction and return line hose.
E-Z Form GS Greek Corrugated General Service Suction Hose is a flexible hose designed for transfer of air, coolant, mild chemicals and water in industrial and mobile applications to 257°F and 75 to 150 psi.
Parker designed Super-Flex FL-7 Barrier Fuel Line Hose for engine fuel supply in applications to 257°F and 100 psi.
E-Z Form MP Greek Corrugated Multipurpose Oil Resistant Suction Hose is an extremely flexible hose designed for refined fuels and oil transfer in applications to 250°F and 75 to 150 psi.
Series 650 Renewable Diesel Fuel Hose can be used in a variety of fuel line applications that transfer gasoline, diesel, or biodiesel from the fuel tank to the engine circuit up to 257°F and 300 psi.