Parker offers many electrical products and solutions for marine vessels. From onboard to onshore, Parker provides a complete package of industrial hose to provide smooth sailing from sea to shining sea—and every navigable water in-between. Parker's quality industrial hose and commitment to our customer service have made us the market leader in supplying and supporting the marine industry.
Parker's Onboard Hose is ideal for air, coolant, fuel, multipurpose, oil, pressure washer, water, and wet exhaust applications.
Parker designed the Wavemaster Marine Barrier Fuel Line Hose (SAE, USCG and more) for marine engine fuel line and venting in applications to 212°F and 100 psi.
Parker's Onshore, Shipyard and Dock Hoses work well for air and water, oil, sand blast, and pressure washer applications.
GST II is a general purpose rubber hose designed for air compressor and shop air hose systems, transfer of mild/diluted chemicals, and water in applications to 212°F and 300 psi.
Jiffy Push-On/Push Lock Oil Resistant Multipurpose Rubber Hose is designed to transfer air, mild chemicals, oil, water and refined fuels such as biodiesel, diesel, ethanol and gasoline in applications to 212°F and 300 psi.
MPT II Nonconductive Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi.