In entertainment today, there is a high demand for hose products with enhanced performance, innovative design elements and the essential specification approvals to reduce maintenance costs while keeping their customers safe. Amusement parks are entertaining for those enjoying the rides and thrills. However, security and safety are a high priority for the theme park operators. This machinery requires precise and smooth operation to ensure the safety of customers.
Parker's industrial transfer hose provides innovative solutions for use in a variety of entertainment facilities and venues. No matter your hydraulic hose application within the entertainment industry, Parker is prepared to meet those demands.
Constant Working Pressure Hoses are designed to meet the most common working pressures within the entertainment industry. Choosing a constant working pressure hose simplifies the selection process no matter what hose diameter.
Equipment/Engine Service Hoses provide maximum efficiency when considering coolant, fuel line, suction and return line hose.
E-Z Form GS Greek Corrugated General Service Suction Hose is a flexible hose designed for transfer of air, coolant, mild chemicals and water in industrial and mobile applications to 257°F and 75 to 150 psi.
Parker designed Super-Flex FL-7 Barrier Fuel Line Hose for engine fuel supply in applications to 257°F and 100 psi.
E-Z Form MP Greek Corrugated Multipurpose Oil Resistant Suction Hose is an extremely flexible hose designed for refined fuels and oil transfer in applications to 250°F and 75 to 150 psi.
General and Multiple Purpose Service Hoses provide safe, productive transfer of air, water, mild chemicals, fuel and oil.
GST II is a general purpose rubber hose designed for air compressor and shop air hose systems, transfer of mild/diluted chemicals, and water in applications to 212°F and 300 psi.
Jiffy Push-On/Push Lock Oil Resistant Multipurpose Rubber Hose is designed to transfer air, mild chemicals, oil, water and refined fuels such as biodiesel, diesel, ethanol and gasoline in applications to 212°F and 300 psi.
MPT II Nonconductive Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi.
Push-Lok® Plus Multipurpose Hose features the widest fluid compatibility, application range and size range in the industry. Available in grey, red, yellow, blue, green and black for quick identification, Push-Lok is compatible with pneumatic, petroleum base hydraulic fluid, and lubricating oils, which are typically used within the entertainment industry. Push-Lok is MSHA approved and provides quick and easy assembly/disassembly for entertainment applications requiring versatility.
Parker's Push-Lok Plus 801 hose is a very flexible all-rounder with Nitrile (NBR) inner tube and a working pressure of up to 2.4 MPa, available in six different colors and compatible with Push-Lok fittings in series 82 in steel, stainless steel and brass.
Parker designed its Water Service Hose for irrigation, layflat, pressure washer, and spray.
GST II is a general purpose rubber hose designed for air compressor and shop air hose systems, transfer of mild/diluted chemicals, and water in applications to 212°F and 300 psi.