Parker’s full line of hydraulic hose and tubing solutions for the agriculture market offers unmatched weathering, ozone, and abrasion resistance, not to mention the industry’s tightest overall bend radius. Avoid downtime on your mobile agricultural equipment, combines, harvesters, attachments, and sprayers due to lose or failed hoses in need of maintenance and repair. Selling to Original Equipment Manufacturers (OEMs), Agricultural Products Dealers and Retail Farm Stores, Parker’s Hose Products Division is considered a leader in product quality and service. From low-pressure hydraulic hose to spiral wire high-pressure hydraulic hose assemblies, Hose Products Division is ready to service your company needs.
Constant Working Pressure Hoses are designed to meet the most common working pressures within the agriculture industry. Choosing a constant working pressure hose simplifies the selection process no matter what hose diameter.
Hydraulic Industry Standard Hoses are designed to handle extreme circumstances. Parker's Hose Products Division has exactly what you need whether you need higher temperature hose assemblies, increased operating pressures, longer impulse life or maximum abrasion resistance, which is ideal for the agriculture industry.
426 hose has a pressure range of 2,750 to 375 psi, which is designed for engine compartment applications. This hydraulic hose can handle high temperatures, up to 302° F and meets SAE 100R1 specifications.
436 hose is constructed with half the minimum bend radius and a smaller outside diameter (O.D.) to accommodate hydraulic applications with tighter routing requirements. It has a pressure range of 4,000 to 2,000 psi and can withstand up to 302° F.
471TC Twin Tough hydraulic hose eliminates the labor and material costs required to manually bundle two separate hoses using tie straps or plastic sleeves. The ToughCover provides 80 times more abrasion resistance than standard high pressure rubber hoses, which is ideal for the material handling industry.
Suction and Return Line Hoses combine to meet a wide range of suction and return applications requirements. Constructed with an oil- and weather-resistant synthetic rubber cover, these high-pressure flexible suction and return line hoses are reinforced with multiple layers of fiber spiral and one helical wire.
Parker’s 811 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.
Parker’s 811HT hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.
Parker's 881 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.
Push-Lok® Plus Multipurpose Hose features the industry's widest fluid compatibility, application range, and size range. Parker's Push-Lok hydraulic hose also incorporates the highest working pressure in all sizes, making it the most versatile general-purpose rubber hose available. Push-Lok assemblies can be made in seconds, saving valuable time and cost, which is vital for the agriculture industry.
Hydraulic Low-Temperature Hoses are designed specifically to excel in brutal operating conditions of extreme cold. Parker's low-temperature hoses are rated as low as -70° F, which are ideal for the agriculture industry. These No-Skive hoses use Parker's standard 43, 71 or 79 Series steel and stainless steel fittings and easy-to-use Parkrimp style crimping system.
Parker’s 472LT hose is a hydraulic low-temperature hose with a pressure range of 2500-5800 PSI in different sizes, designed specifically to excel in the brutal operating conditions of the extreme cold.
Parker’s 722LT hose is a hydraulic low-temperature spiral hose with a pressure range of 2500-4000 PSI in different sizes, designed specifically to excel in the brutal operating conditions of the extreme cold.
Parker's 792LT hose is a hydraulic low-temperature hose with a working pressure of 6000 PSI in all sizes, designed specifically to excel in the brutal operating conditions of the extreme cold.
When it comes to farming, weather is in control. With Parker's complete line of industrial hose and tubing, we provide all your weather solutions for the agriculture market offering unmatched weathering, ozone, and abrasion resistance, not to mention the industry's tightest overall bend radius. Parker industrial hose provides improved and smooth working conditions as well as precise control for optimum machinery performance.
E-Z Form GS Greek Corrugated General Service Suction Hose is a flexible hose designed for transfer of air, coolant, mild chemicals and water in industrial and mobile applications to 257°F and 75 psi.
E-Z Form MP Greek Corrugated Multipurpose Oil Resistant Suction Hose is an extremely flexible hose designed for refined fuels and oil transfer in applications to 250°F and 75 psi.
Parker designed Super-Flex FL-7 Barrier Fuel Line Hose for engine fuel supply in applications to 257°F and 100 psi.
Series 650 Renewable Diesel Fuel Hose can be used in a variety of fuel line applications that transfer gasoline, diesel, or biodiesel from the fuel tank to the engine circuit up to 257°F and 300 psi.
Parker designed its Fuel Service Hose for delivery, transfer and transport of oil and refined fuels.
Wildcatter Oilfield Petroleum Transport Suction Hose is designed for delivery, transfer and transport of oil and refined fuels in applications to 180°F and 150 psi.
General/Multiple Purpose Service Hoses provide safe transfer of air, fertilizer/herbicide, and oil.
Jiffy Push-On/Push Lock Oil Resistant Multipurpose Rubber Hose is designed to transfer air, mild chemicals, oil, water and refined fuels such as biodiesel, diesel, ethanol and gasoline in applications to 212°F and 300 psi.
GST II is a general purpose rubber hose designed for air compressor and shop air hose systems, transfer of mild/diluted chemicals, and water in applications to 212°F and 300 psi.
MPT II Nonconductive Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi.