The increasing use of composite materials in aircraft design brings many advantages but also a key challenge: the need to address lightning strikes and their effecton this type of aircraft. Our lightning protection equipment powerfully dissipates the static charge caused by such strikes and other electrical conditions, thoroughly solving this problem.
With specialized lightning test capabilities, Parker provides advanced protection and reliability. Lightning testing meets stringent requirements for MIL-STD-1757; FAA AC-20-53A, RTCA; and D0-160D, Sct 23 ARP 5412..
Lightning testing can be run for the following: up to 200 kiloamperes oscillatory current waveform (components A, Ah, and D); up to 3,000 amperes unipolar current waveform (component B); photographic and explosive mixture ignition detection; over 2,500 mf at 5,000 volts, and over 60 mf at 45,000 volts.
Our array of Lightning Safe® products has been designed to meet and often exceed the stringent lightning safety requirements of the aircraft industry. We are proud to offer over 3,000 active, certified aircraft specialty fuel products, including patented Lightning Safe® fuel caps and adapters.
Parker's lightweight, high-pressure isolator (or highly resistive union) provides lightning protection for the entire life of an aircraft, avoiding the risk of fire and serious safety incidents. It is the only long-life solution available on the market.
Our Parker factory expedites production and delivery of these crucial parts, and offers full mechanical in-house assembly, all in our 132,000 sq.ft. manufacturing facility. We also make it a top priority to continually invest in the latest processes, tools, and testing equipment.