Compressed Air Treatment Solutions - Fluid System Connectors Division | Parker US
Compressed Air Treatment & Management Solutions

Transair offers a line of pneumatic lockout valves and FRLs to properly treat and manage compressed air. Transair's line of compressed air treatment equipment easily integrates into new or existing Transair aluminum compressed air piping systems.

Compressed Air Treatment Equipment

Proper treatment of compressed air is essential for maintaining the performance of your aluminum compressed air piping system. For point of use management and treatment of compressed air, Parker Transair offers a line of filters, regulators, and lubricators (FRLs) as well as pneumatic lockout valves. Parker Transair offers particulate and coalescing filters to help remove bulk liquids and solid particles from your compressed air. A regulator is an essential component for pressure sensitive applications. For machinery and air tools that require oil aerosol lubrication, Parker Transair offers a line of mist lubricators to add trace amounts of oil aerosol lubricant into the compressed air. For emergency shutoff situations, a pneumatic lockout valve is essential component of a proper compressed air treatment and management system. All of these compressed air treatment components can easily integrate into a new or existing Transair aluminum compressed air piping system. 

Parker Image

Catalog

An aluminum compressed air piping system is an essential component to any manufacturing facility, but the treatment of the compressed air is often overlooked. Parker Transair offers a complete line of compressed air treatment equipment that can be installed in a new or existing Transair aluminum compressed air piping system. Our line of filters, regulators, and lubricators (FRLs) installs fast and provides years of dependable service. For size constraints, we offer pre-assembled combination units. For customization, Parker Transair offers a robust line of accessories for your compressed air treatment equipment.

In addition to compressed air treatment equipment, Parker Transair also offers pneumatic lockout valves. These devices are an essential component in properly managing compressed air in the event an emergency shutoff of the compressed air is needed. These devices feature a quick-action handle and a large exhaust port to quickly vent the compressed air from an aluminum compressed air piping system in the event of an emergency. 

Download our catalog to learn more! 

Catalog

Additional Products & Accessories

Have a question?

Are you designing or installing an aluminum compressed air piping system and have technical questions? Parker Transair has experienced representatives dedicated to helping answer your questions. Our representatives can assist with system design and technical details for your next aluminum compressed air piping system. In addition to our technical representatives, Parker Transair has established a network of local service providers and distribution centers to ensure our customers get the assistance and products they need in a timely fashion. Contact us to find your local representative!