Are you interested in seeing how our DOT push-to-connect and compression air brake fittings can work in your application? Complete our form to request a product sample and see the benefits our DOT products can bring to your application.
Air braking systems are used instead of hydraulic brakes on larger vehicles due to their dependability. An air braking system generates the braking fluid from the atmosphere whereas a hydraulic system is dependent on a reservoir of hydraulic fluid to function properly. The compressed air generated by the air braking system can also be used for other on-vehicle applications such as seat adjusters, air horn, and door controls. Parker's Fluid System Connectors Division manufacturers dependable, easy to install air brake fittings. These fittings are available in both push-to-connect and compression styles. Explore our offering of air brake fittings and see which fits your application best.
Heavy trucks utilize diesel fuel over gasoline for two reasons: (1) Fuel economy and (2) diesel engines provide more torque, which is important for being able to carry heavy loads. Diesel engines work by injecting the diesel fuel into the combustion chamber of the engine and is ignited when the engine piston compresses the diesel fuel. This compression produces high temperatures in the engine compartment. Because of the challenging environment of a diesel engine compartment, diesel fuel fittings need to be heat resistance and leak free. Parker's line of diesel fuel fittings provides years of leak-free dependable service. Our diesel fuel fittings and valves undergo stringent testing to ensure the final product can withstand the high heat and provide a leak free connection. Explore our offering of diesel fuel fittings and see which fits your application best.
Glycol-based engine coolants are an essential component to protecting a truck's engine. Without the proper coolant, a truck's engine can start to melt and pre-maturely war down, a costly expense to repair or replace. In addition to preventing engine overheating, engine coolant also provides some lubrication for key components such as the water pump, head gasket, and cylinder and piston timing. Preventing leaks of glycol-based engine coolant is of high importance for protecting employee health and the environment. Accidental ingestion of glycol-based coolants can have adverse effects on an employee's or wildlife's health. Parker's engineering and manufacturing teams have put countless hours into the development and production of our engine coolant fittings. Each fitting is designed and tested to provide years of leak-free dependable service. Our push-to-connect and compression style engine coolant fittings install fast and with minimal tooling. Explore our offering of engine coolant fittings and see which fits your application best.
Parker Hannifin offers innovative solutions for the transportation industry, available worldwide, making it easy to specify and source through our unrivaled industrial distribution network of 13,000 global locations. Locate a distributor in your area.
Parker offers the most comprehensive line of fittings, hoses, tubing, valves and accessories for the transportation market, locally available from a worldwide network of authorized distributors. Tell us about your application, request technical or engineering support, or send us your question. We are happy to help.