Parker's low-profile composite push-to-connect fittings are designed for durability and ease of installation. Our LIQUIfit® composite fittings are manufactured from a unique bio-based, high performance polymer produced from renewable plants. LIQUIfit's® connection technology and compact design, makes these the ideal composite push-to-connect fittings for liquid transfer applications.
Parker's TrueSeal™ composite push-to-connect fittings are designed for durability and ease of installation. These lightweight composite push-to-connect fittings are field attachable and do not require specialized installation tools. TrueSeal™ composite fitings are available in acetal, Kynar®, or polypropylene.
Fast & Tite® Fittings are a compression style fitting that installs in seconds without tools and provides a tight, sure, leak proof seal without clamps or adjustments. A unique grab ring for tube retention, coupled with a Nitrile o-ring creates a positive seal and assures good tube retention with only hand tight assembly.
Transair® aluminum compressed air piping offers the advantages of being lightweight, strong, and resistant to corrosion. Every aluminum pipe has a durable, UV resistant, powdered coated finish. In addition to compressed air piping systems, Transair® aluminum pipe can be used for vacuum and industrial / inert gas systems.
Our 316L and 304 grade stainless steel products provide years of dependable service, even in the most challenging environments. For added temperature and media compatibility, Transair® stainless steel pipe fittings are available with either EPDM or FKM seals. A Transair® stainless steel pipe system can be used for compressed air, vacuum, industrial / inert gas, process water, and chemical transfer applications.
Parker's Carstick® push-in cartridge features a fully integrated, one-piece construction for easy installation. Carstick® cartridges install 2 to 3 times faster than standard cartridge solutions. Our innovative push-in cartridges can be inserted into elastic polymers, brass, aluminum cavities and provide instant connection between the housing and tubing. When installed properly, only the seal of the Carstick® push-to-connect cartridge will come into contact with the media being conveyed, maintaining the integrity of the media.
Due to the ever-changing and increasingly unique needs of Original Equipment Manufacturers (OEMs), standard brass and composite fittings often times might not fulfill the application's requirements. Parker custom fittings and valves can help you optimize the use of your equipment and our partnership approach allows us to create the solutions you need to operate more efficiently and effectively.
Parker Fluid System Connectors Division offers an UL Rated Electrically actuated Nickel Plated Brass Ball Valve with Teflon seats and EPDM Seals for PG25 applications.
Our polypropylene water & beverage valves are made from high grade polypropylene for the industry's leading offering of valves. We offer push-to-connect, compression, barbed, and threaded connections to meet the needs of your liquid transfer application.
Browse our selection of catalogs, bulletins, videos, and case studies to learn how Parker Fluid System Connectors Division can assist you in solving your water and beverage conveyance routing challenges.
To aid in your pneumatic system design, Parker FSC offers a vast library of CAD files. Visit the Parker CAD Library to browse and download the files you need.
Parker Hannifin has a vast global network of over 10,000 authorized distributors that can help you diagnose system issues and recommend the Parker parts to solve your problems. Use our Where To Buy search to find your closest authorized Parker Hannifin distributor.