Parker's Fluid System Connectors Division automation fittings & valves are designed for a wide array of applications ranging from food packaging to robotic welding. Our products help help customers improve throughput, increase efficiency, design smaller footprints, achieve faster assembly, and provide leak-free connections.
There are many factors to consider when deploying cooling systems. Parker Fluid System Connectors Division has years of experience in designing products that maximize flow and descrease pressure drop. Our robust product portfolio addresses many of the challenges faced when designing a data center cooling system.
Parker Fluid System Connectors Division offers a wide variety of thermoplastic and brass fittings, valves, and manifolds to meet the needs of your application. Our technically superior push-to-connect fittings, valves, cartridges, tubing, and accessories have been designed to provide years of dependable service.
Parker's Fluid System Connectors Division fittings and valves are specifically designed for the agriculture, construction/mining, and industrial off-highway vehicles. Our line of off-highway vehicle fittings and valves are specifically designed for the rigors of fuel systems, coolant lines, filtration systems, and attachment connections.
Parker's Fluid System Connectors Division makes dependable fittings and valves for Class 8 trucks, refuse trucks, and utility trucks. Our fittings and valves undergo rigorous testing to ensure each product will meet or exceed the specifications of your applications. Our products are available in both brass and composite bodies.
Parker Transair® offers both aluminum and stainless steel piping for compressed air, vacuum, industrial/inert gas, process water, and chemical transfer applications. All Transair® compressed air piping systems install without the need to thread, solder, or glue the compressed air piping. A Transair® compressed air piping system can be easily modified to accommodate future facility expansions.
Parker's Fluid System Connectors Division offer a comprehensive line of fittings and valves for use in water treatment and beverage dispensing applications. Our solutions boost customer productivity and profitability while offering specific performance expectations.