Over the last 40 years, Parker's Fluid Control Division has acquired several prominent companies in the valve industry. The acquisitions include;
Skinner Electric Valves are versatile components that play a crucial role in controlling motion, flow, and pressure in various systems in commercial, industrial, oil & gas, and petrochem applications. 2-Way, 3-Way, 4-Way, line, cartridge and NAMUR mounted versions are available along with UL, and ATEX /IECEx approved coils. The legacy Skinner Valves are now known by the following product series
Lucifer solenoid valves offer a wide array of product for applications in fluid and motion control to beverage with FDA approval. 2-Way, 3-Way, 4-Way, line and sub-base mounted versions are available along with ATEX /IECEx approved hazardous location coils.
Jakes Evans valves have been an indusry leader in commercial applications on steamers, dish washers, sterilizers, and other equipment handling hot water and steam.
Sinclair Collins pneumatically actuated valves offer rugged bronze construction for tire, steel mill, and other demanding industrial applications. An industry leader for over 90 years, the valves are designed for water, hot water, and steam pressures up to 500 psi. High pressure valves can operate up to 4000 psi in high flow hydraulic applications.
Parker Gold Ring valves are high-quality valves designed for various industrial applications. These valves are known for their exceptional performance and reliability. They are constructed with precision and attention to detail, ensuring long-lasting durability. The Gold Ring valves offer excellent control and regulation of fluid flow, making them suitable for use in critical systems. With their robust design and superior sealing capabilities, these valves are highly resistant to leaks and pressure fluctuations.
SCEM valves are designed to ensure precision and efficiency in controlling the flow of liquids and gases and offer exceptional performance and durability. High flow water valves for applications such as car washes.
Have an existing part number?
The Parker cross reference database contains over one million cross reference parts, from OEM , Competitor and even Parker to Parker
Have a Question?