Parker solenoid valves are an integral part of modern internal combustion engines (ICE) and are designed to convert electrical energy into mechanical energy to regulate the flow of fluids or gases. The solenoid valve operates by using an electromagnetic coil that creates a magnetic field, which moves a plunger to control the flow of fluid through the valve.
Parker Fluid Control Division is committed to being environmentally conscious by developing valve products that comply with Government emission laws. This is just one reason our high flow, natural gas valves with hazardous class coils are in high demand for the fuel dispensing industry.
Reducing emissions in the transportation industry is driving the adoption of clean technology solutions. Next generation heavy-duty trucks, buses, and off-road vehicles are transitioning from traditional diesel powered engines to battery electric, fuel cell electric, and hydrogen internal combustion engines. Parker’s range of products for fuel control, conveyance, and regulation are providing OEMs with innovative solutions to build tomorrow’s Zero Emission Vehicles.
SCR (Selective Catalytic Reduction) coolant is commonly used in industrial applications to help reduce harmful emissions from diesel engines. Benefits include a reduction in nitrogen oxide emissions and an increase in engine efficiency.
FEATURED PRODUCT
Proven Reliability in Extreme Conditions
Parker has provided the global transportation market with highly dependable SCR coolant valves for proper DEF tank heating control. Building off this success, we didn’t need to change our recipe very much. For off-road applications, the original Parker SCR valve configuration has stayed intact, but with an improved design focused on increased debris resistance, moisture protection and ease of installation.
As more off-road users of SCR systems require robust, error-proof mounting, Parker focuses on incorporating valve body features to prevent improper installation, while ensuring superior retention in mobile equipment applications.
FEATURED PRODUCT
Setting the new standard in CNG fuel systems
Parker's FM80 is a breakthrough in CNG fuel regulation and addresses a host of challenges faced by OEMs and integrators, as well as end users. Parker's new system is designed for reliable extreme weather performance, extending oil change intervals, reducing leak points, and delivering enhanced drivability under the toughest road conditions.
As 2030 is fast approaching, the target for the world is to nearly halve its carbon emissions to reach net zero by 2050, with the transportation sector called on to lead the way.
We focus on supporting our customers through every step of their bonding process. Our teams will go on-site for technical service, troubleshooting and process optimization.